您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1001-02 sim. DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1001_02.prj},{NB=117330 SM 1001-02A26.00X36},{ARTNR=117330},{CNSORDERNO=SM 1001-02A26.00X36},{D1=26.00},{D2=35},{L1=36},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
D3
Diameter D3
ⁿ/ₐ
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
R
Radius R
[mm]
T1
Depth T1
[mm]
T2
Depth T2
[mm]
FORM
Form
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SCHOLZ MECHANIK 116440
116440
SM 1001-02A00.50X06
0.50
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116441
116441
SM 1001-02A00.60X06
0.60
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116442
116442
SM 1001-02A00.70X06
0.70
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116443
116443
SM 1001-02A00.70X09
0.70
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116444
116444
SM 1001-02A00.75X06
0.75
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116445
116445
SM 1001-02A00.75X09
0.75
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116446
116446
SM 1001-02A00.80X06
0.80
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116447
116447
SM 1001-02A00.80X09
0.80
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116448
116448
SM 1001-02A00.90X06
0.90
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116449
116449
SM 1001-02A00.90X09
0.90
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116450
116450
SM 1001-02A01.00X06
1.00
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116451
116451
SM 1001-02A01.10X06
1.10
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116452
116452
SM 1001-02A01.10X09
1.10
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116453
116453
SM 1001-02A01.20X06
1.20
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116454
116454
SM 1001-02A01.20X09
1.20
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116455
116455
SM 1001-02A01.25X06
1.25
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116456
116456
SM 1001-02A01.25X09
1.25
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116457
116457
SM 1001-02A01.30X06
1.30
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116458
116458
SM 1001-02A01.30X09
1.30
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116459
116459
SM 1001-02A01.40X06
1.40
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116460
116460
SM 1001-02A01.40X09
1.40
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116461
116461
SM 1001-02A01.50X06
1.50
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116462
116462
SM 1001-02A01.50X09
1.50
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116463
116463
SM 1001-02A01.60X06
1.60
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
SCHOLZ MECHANIK 116464
116464
SM 1001-02A01.60X09
1.60
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Drill bushing sim. DIN 17...
carbide
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
0-132-xxx - Structural Sections
HepcoMotion
20.12.2023
ISO 8752 - Steel
Böllhoff
26.10.2021
B0001 - Drill bushes cylindrical, DIN 179, Form B
Blohm
08.05.2024
SM 1002-3 DIN 173 G and H part 2 - Basic bushing - Basic bushing
SCHOLZ MECHANIK
22.09.2022
Pivot For Female Hinge (AA4) - Stainless steel
CY.PAG
14.05.2021
DIN 179-A - Cylindrical drill bush DIN 179
MÄDLER
26.04.2024
R03 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
Eurosert® 9408 - Blind rivet nuts knurled shank, flat head, open end
KVT Fastening
27.01.2022
ISO 7379 - Shoulder screws with collar
Ganter
12.04.2024
ST 7361 - Guide bushes
Steinel Normalien
14.05.2024
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Ganter
12.04.2024
PTR44M Adapter - Thread reducer
Parker
31.05.2022
DIN 172-A - Cylindrical Flanged Drill Bushes DIn 172
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表