您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
111056 - BRANCH TEE MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/111056.prj},{NB=A111056-1226},{CODE=A111056-1226},{FILENAME=A111056-1226_00},{J=3/4-16 UNF-2A},{F=3/4-14 NPTF},{J1=3/4-16 UNF-2A},{B=37},{B1=37},{C=40.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
A111056-0610
A111056-0610
7/16-20 UNF-2A
1/8-27 NPTF
7/16-20 UNF-2A
22,5
22.5
19.5
A111056-0613
A111056-0613
7/16-20 UNF-2A
1/4-18 NPTF
7/16-20 UNF-2A
27
27
27.5
A111056-0810
A111056-0810
1/2-20 UNF-2A
1/8-27 NPTF
1/2-20 UNF-2A
24
24
19.5
A111056-0813
A111056-0813
1/2-20 UNF-2A
1/4-18 NPTF
1/2-20 UNF-2A
27
27
27.5
A111056-1010
A111056-1010
9/16-18 UNF-2A
1/8-27 NPTF
9/16-18 UNF-2A
27
27
23,5
A111056-1013
A111056-1013
9/16-18 UNF-2A
1/4-18 NPTF
9/16-18 UNF-2A
27
27
27.5
A111056-1017
A111056-1017
9/16-18 UNF-2A
3/8-18 NPTF
9/16-18 UNF-2A
28,5
28.5
31
A111056-1021
A111056-1021
9/16-18 UNF-2A
1/2-14 NPTF
9/16-18 UNF-2A
31
31
37
A111056-1213
A111056-1213
3/4-16 UNF-2A
1/4-18 NPTF
3/4-16 UNF-2A
31,5
31.5
31
A111056-1217
A111056-1217
3/4-16 UNF-2A
3/8-18 NPTF
3/4-16 UNF-2A
31,5
31.5
31
A111056-1221
A111056-1221
3/4-16 UNF-2A
1/2-14 NPTF
3/4-16 UNF-2A
34
34
37
A111056-1226
A111056-1226
3/4-16 UNF-2A
3/4-14 NPTF
3/4-16 UNF-2A
37
37
40.5
A111056-1617
A111056-1617
7/8-14 UNF-2A
3/8-18 NPTF
7/8-14 UNF-2A
36,5
36.5
32
A111056-1621
A111056-1621
7/8-14 UNF-2A
1/2-14 NPTF
7/8-14 UNF-2A
36,5
36.5
37
A111056-1626
A111056-1626
7/8-14 UNF-2A
3/4-14 NPTF
7/8-14 UNF-2A
39,5
39.5
40.5
A111056-2021
A111056-2021
1"1/16-12 UN-2A
1/2-14 NPTF
1"1/16-12 UN-2A
42
42
40.5
A111056-2026
A111056-2026
1"1/16-12 UN-2A
3/4-14 NPTF
1"1/16-12 UN-2A
42
42
40.5
A111056-2226
A111056-2226
1"3/16-12 UN-2A
3/4-14 NPTF
1"3/16-12 UN-2A
44
44
43
A111056-2526
A111056-2526
1"5/16-12 UN-2A
3/4-14 NPTF
1"5/16-12 UN-2A
46
46
45
A111056-2533
A111056-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
1"5/16-12 UN-2A
46
46
50
A111056-3233
A111056-3233
1"5/8-12 UN-2A
1"-11 1/2 NPTF
1"5/8-12 UN-2A
52
52
59
A111056-3242
A111056-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
1"5/8-12 UN-2A
52
52
60
A111056-3848
A111056-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
1"7/8-12 UN-2A
59
59
67
E111056-3848
E111056-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
1"7/8-12 UN-2A
59
59
67
SA111056-383842
SA111056-383842
1"7/8-12 UN-2A
1"1/4-11 1/2 NPTF
1"7/8-12 UN-2A
59
59
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
111177 - BRANCH TEE SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
6809-NWO-FG - MAORB-FJS 90° Elbow
Brennan Industries
28.01.2021
WSC21_22 - 74 Conical flared sealing transition joint/American JIC thread/T...
Yiheda 3D Electronic Gallery
09.05.2024
Model 6100 - JIC-SAE - Inline Check and Relief Valves
Kepner Products
01.12.2022
113003 - SWIVEL NUT RUN TEE MALE JIC - FEMALE JIC
FOR Fittings
06.05.2024
107183 - 90° (ADJ) ELBOW SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
111067 - BRANCH TEE MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
113070 - RUN TEE MALE JIC - FEMALE NPTF
FOR Fittings
06.05.2024
114004 - BULKHEAD RUN TEE MALE JIC
FOR Fittings
06.05.2024
111023 - BRANCH (ADJ) TEE MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
AGJ (ISO 12151-5 / ISO 8434-2 ) - Male JIC 37° - UNF- UN
VOSS
13.03.2024
207195
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表