您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Model 6100 - JIC-SAE - Inline Check and Relief Valves
Kepner Products
Relief And Check Valves
Inline Valves
Inline Relief And Check Valves
Powered by
CAD模型選擇
{kepnerproducts/relief_and_check_valves/inline_valves/inline_relief_and_check_valves/model_6100.prj},{NB=6110A-1},{CM=A},{ORS=-1},{CP=},{A=3.91},{AA=3.91},{B=0.76},{BB=0.76},{C=3.15},{CC=3.15},{D=0.34},{DD=0.770},{E=1.09},{EE=1.09},{G=5/8},{H=5/8},{Y1=3.763},{PS1=10},{HH=0.5625},{GH=0.8750},{MODEL=6110},{HX=4.0},{HY=-1.5},{GX=-1.0},{GY=-1.5},{X1=9.790},{DIA=inline_check_4_16.png},{FCH=3.4},{GH4=0.7720},{HH2=0.390},{HH3=0.061},{BH4=0.266},{GH3=0.539},{GH2=0.484},{BH3=0.107}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Port Size
[Inch]
PCI
Inlet Port Type
ⁿ/ₐ
PSI
Inlet Port Size
[Inch]
PCO
Outlet Port Type
ⁿ/ₐ
PSO
Outlet Port Size
[Inch]
OPR
Standard Operating Pressure*
ⁿ/ₐ
OP
Standard Temp. Range**
ⁿ/ₐ
FC
Flow Coefficient
ⁿ/ₐ
BOD
Body
ⁿ/ₐ
CAP
Cap
ⁿ/ₐ
RET
Retainer
ⁿ/ₐ
POPP
Poppet
ⁿ/ₐ
SPRING
Spring
ⁿ/ₐ
ORINGI
O-Ring
ⁿ/ₐ
6104A-1
6104A-1
Inlet: 1/4 TUBE Outlet: 1...
JIC (Male)
1/4 TUBE
SAE (Female)
1/4 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
0.54
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6106A-1
6106A-1
Inlet: 3/8 TUBE Outlet: 3...
JIC (Male)
3/8 TUBE
SAE (Female)
3/8 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
1.3
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6108A-1
6108A-1
Inlet: 1/2 TUBE Outlet: 1...
JIC (Male)
1/2 TUBE
SAE (Female)
1/2 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
2.3
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6110A-1
6110A-1
Inlet: 5/8 TUBE Outlet: 5...
JIC (Male)
5/8 TUBE
SAE (Female)
5/8 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
3.4
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6112A-1
6112A-1
Inlet: 3/4 TUBE Outlet: 3...
JIC (Male)
3/4 TUBE
SAE (Female)
3/4 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
5.9
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6116A-1
6116A-1
Inlet: 1" TUBE Outlet: 1"...
JIC (Male)
1" TUBE
SAE (Female)
1" SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
10.1
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6120A-1
6120A-1
Inlet: 1-1/4 TUBE Outlet:...
JIC (Male)
1-1/4 TUBE
SAE (Female)
1-1/4 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
23.4
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6124A-1
6124A-1
Inlet: 1-1/2 TUBE Outlet:...
JIC (Male)
1-1/2 TUBE
SAE (Female)
1-1/2 SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
28.7
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
6132A-1
6132A-1
Inlet: 2" TUBE Outlet: 2"...
JIC (Male)
2" TUBE
SAE (Female)
2" SAE
Up to 3,000 PSIG
-40°F to 300°F oil; 250°F...
45.6
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
Aluminum, Anodized
302 Stainless Steel
Buna-N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6809-NWO-FG - MAORB-FJS 90° Elbow
Brennan Industries
28.01.2021
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
107183 - 90° (ADJ) ELBOW SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
207250 - 90° ELBOW SWIVEL FEMALE BPS - SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
207195
FOR Fittings
06.05.2024
1002 - Poppet Valve
Norgren
17.11.2023
F-2804 Series Inline/Threaded Floating Disk Check Valves
Air Logic
03.05.2023
Check valve - Accessories
WOERNER Lubrication
13.07.2021
AKB (Inch) - Bushing Type Check Valve
SMC Corporation
29.05.2024
Check valve - Accessories
WOERNER Lubrication
13.07.2021
PV23 - Check valve
C Matic
02.04.2021
Check valve/Compression type fitting - Accessories
WOERNER Lubrication
13.07.2021
AKB (Inch) - Bushing Type Check Valve
SMC
28.09.2023
Model 4400 - FPT-FPT - High Pressure Valves
Kepner Products
18.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表