您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series MP6 - With ball joint and foot
Aventics
Cylinder accessories
Cylinder mountings, series CM1
Rear eye
Powered by
CAD模型選擇
{aventics/cylinder_accessories/cyl_mountings_series_cm1/rear_eye/mp6_rear_ey_joint_asmtab.prj},{NB=299060360663(0)},{IDNR=},{CNSORDERNO=2990603606},{D=63.0},{XD=63.0},{CX=16},{DD=45},{D1=8.0},{DL=36.0},{E=81},{EX=20},{ER=25.0},{EU=12.0},{H=11.0},{L1=4.5},{L3=0.00},{L4=9.0},{MS=25.0},{R1=0.0},{TG=59.0},{STAN=-},{CNSMASSEXACT=0.80},{X=18},{Z=0},{PPATH=mp6_rear_joint/mp6_rear_ey_joint_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CX
Diameter
[mm]
DD
Diameter
[mm]
D1
Diameter
[mm]
DL
Distance
[mm]
E
Height
[mm]
EX
Distance
[mm]
ER
Diameter
[mm]
EU
Distance
[mm]
H
Height
[mm]
L1
Height
[mm]
L3
Distance
[mm]
L4
Height
[mm]
MS
Diameter
[mm]
R1
Distance
[mm]
TG
Distance
[mm]
STAN
Standardization
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
3663602000
3663602000
10
18
5.0
20.0
40
9
14.0
8.0
6.0
4.5
0.00
3.0
14.0
0.0
27.0
-
0.10
1827001619
1827001619
10
30
6.0
22.0
46
14
15.0
10.5
9.0
5.0
0.00
5.5
15.0
0.0
32.5
ISO 15552
0.10
2798060320
2798060320
10
30
6.0
22.0
46
14
15.5
11.4
8.2
5.0
0.00
5.7
15.5
0.0
32.5
-
0.10
2990603603
2990603603
10
30
6.0
22.0
47
14
15.0
5.0
6.0
2.0
0.00
4.5
15.0
0.0
32.0
-
0.20
3663603000
3663603000
10
30
6.0
22.0
46
14
15.0
8.0
6.0
4.5
42.00
4.0
15.0
16.5
32.0
-
0.10
2990603604
2990603604
12
35
6.0
28.0
56
16
17.0
9.0
8.0
4.5
0.00
6.0
17.0
0.0
40.0
-
0.30
3663604000
3663604000
12
35
6.0
28.0
55
16
17.0
9.5
8.0
4.5
48.00
6.0
17.0
20.5
40.0
-
0.10
1827001620
1827001620
12
35
6.0
25.0
52
16
18.0
12.0
9.0
5.0
0.00
5.5
18.0
0.0
38.0
ISO 15552
0.10
2798060400
2798060400
12
35
6.0
25.0
52
16
18.0
12.6
8.7
5.0
0.00
5.7
18.0
0.0
38.0
-
0.10
3663605000
3663605000
12
40
8.0
28.0
62
12
17.0
9.5
9.0
0.5
55.00
9.0
17.0
19.5
46.0
-
0.20
2798060500
2798060500
12
40
8.0
25.0
62
16
22.0
14.0
9.0
4.5
0.00
7.0
22.0
0.0
46.5
-
0.20
2990603605
2990603605
12
40
8.0
28.0
63
16
17.0
9.0
9.0
4.5
0.00
7.0
17.0
0.0
46.0
-
0.40
1827001621
1827001621
16
40
8.0
27.0
64
21
20.0
15.0
10.5
5.0
64.00
6.5
21.0
20.0
46.5
ISO 15552
0.20
R412025637
R412025637
16
40
8.0
27.0
64
21
21.0
15.7
10.2
5.0
64.00
6.7
21.0
19.7
46.5
ISO 15552
0.20
5220163442
5220163442
10
30
6.0
29.0
45
14
15.0
10.5
8.0
3.0
0.00
6.5
15.0
0.0
33.0
-
0.20
1827020087
1827020087
16
45
9.0
32.0
74
21
23.0
15.0
10.5
5.0
0.00
6.5
23.0
0.0
56.5
ISO 15552
0.30
2798060630
2798060630
16
45
9.0
32.0
74
21
23.0
16.0
10.2
5.0
0.00
6.7
23.0
0.0
56.5
-
0.40
3663606000
3663606000
16
45
9.0
36.0
80
20
25.0
12.5
11.0
4.5
70.00
8.5
25.0
25.5
59.0
-
0.30
2990603606
2990603606
16
45
8.0
36.0
81
20
25.0
12.0
11.0
4.5
0.00
9.0
25.0
0.0
59.0
-
0.80
5220363442
5220363442
12
40
8.0
26.0
65
16
18.0
12.0
10.0
4.5
0.00
8.0
18.0
0.0
49.0
-
0.40
2798060800
2798060800
16
45
10.0
36.0
94
21
30.0
17.0
12.0
4.5
0.00
10.0
30.0
0.0
72.0
-
0.50
3663608000
3663608000
16
70
10.0
38.0
94
16
28.0
12.5
12.0
4.5
80.00
9.5
28.0
26.5
73.0
-
0.50
2990603608
2990603608
16
45
10.0
38.0
95
20
28.0
12.0
12.0
4.5
0.00
9.0
28.0
0.0
73.0
-
1.00
1827001623
1827001623
20
45
10.0
36.0
94
25
28.0
18.0
14.0
5.0
70.00
10.0
28.0
25.0
72.0
ISO 15552
0.60
R412025638
R412025638
20
45
10.0
36.0
94
25
28.0
19.1
14.2
5.0
74.15
10.2
28.0
25.0
72.0
ISO 15552
0.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表