QFCSU-QFSU - Stainless steel quincunx coupling / screw clamped type / screw fixed type
HEFA
13-coupling-universal_joint
Powered by
CAD모델 선택
{hefa/13-coupling-universal_joint/qfcsu-qfsu.prj},{NB=QFSU-20X30-3X3},{CODE=QFSU},{TYPE=Screw_fixed_type},{MAT=SUS304},{MAT1=polyurethane},{YS=red},{FJ=Hexagon socket set screw},{D=20},{L=30},{D1=3.000},{D2=3.000},{F=5.30},{M=4},{JYCO=},{JYCOO=},{TT=2.5},{RT=4.2},{AE=0.2},{ADA=1},{AAD=±0.6},{AS=17000},{STS=55},{MOI=1.1x10^-6},{CW=34},{INFOTEXT=website},{PPATH=qfcsu-qfsu/assembiles/1qfcsu-qfsu_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Types
ⁿ/ₐ
MAT
Main_Body
ⁿ/ₐ
MAT1
Diaphragm
ⁿ/ₐ
YS
Spacer ring color
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
L
[mm]
LF
[mm]
F
[mm]
MM
M
ⁿ/ₐ
B
b
[mm]
BTOL
b tolerance
[mm]
T
t
[mm]
TTOL
t tolerance
[mm]
B1
b1
[mm]
B1TOL
b1 tolerance
[mm]
T1
t1
[mm]
T1TOL
t1 tolerance
[mm]
TT
Tightening torque
[N.m]
RT
Rated torque
[N.m]
AE
Allowable eccentricity
[mm]
ADA
Allowable deflection angle
[°]
AAD
Allowable axial deviation
[mm]
AS
Allowable speed
[RPM]
STS
Static torsional stiffness
[N.m/rad]
MOI
Moment of inertia
[N.m]
CW
Coupling weight
[g]
QFCSU-20X30-3X3
QFCSU-20X30-3X3
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
20
30
19.05
5.40
M3
0
0
0.0
0
0
0
0.0
0
1.2
4.2
0.2
1
±0.6
17000
55
1.1x10^-6
43
QFCSU-25X34-4X4
QFCSU-25X34-4X4
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
25
34
22.50
5.60
M4
0
0
0.0
0
0
0
0.0
0
2.5
9.0
0.2
1
±0.6
16000
65
5.2x10^-6
75
QFCSU-40X55-6X6
QFCSU-40X55-6X6
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
40
55
33.70
7.00
M5
0
0
0.0
0
0
0
0.0
0
5.0
48.0
0.2
1
±0.6
10000
500
3.8x10^-5
289
QFCSU-40X66-6X6
QFCSU-40X66-6X6
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
40
66
39.20
8.00
M5
0
0
0.0
0
0
0
0.0
0
5.0
48.0
0.2
1
±0.6
10000
550
3.9x10^-5
380
QFCSU-55X78-12X12
QFCSU-55X78-12X12
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
55
78
46.50
10.30
M6
0
0
0.0
0
0
0
0.0
0
8.0
69.0
0.2
1
±0.6
8000
1500
1.6x10^-3
778
QFCSU-65X90-14X14
QFCSU-65X90-14X14
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
65
90
53.05
11.90
M8
0
0
0.0
0
0
0
0.0
0
20.0
164.0
0.2
1
±0.6
6000
2800
3.8x10^-3
1329
QFCSU-80X114-17X17
QFCSU-80X114-17X17
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
80
114
67.25
15.50
M8
0
0
0.0
0
0
0
0.0
0
20.0
200.0
0.2
1
±0.6
4600
3500
1.8x10^-3
2280
QFCSU-95X126-19X19
QFCSU-95X126-19X19
QFCSU
Screw_clamping_type
SUS304
polyurethane
red
Hexagon socket head cap s...
95
126
73.75
15.00
M10
0
0
0.0
0
0
0
0.0
0
40.0
350.0
0.2
1
±0.6
3800
4500
2.0x10^-3
3300
QFSU-20X30-3X3
QFSU-20X30-3X3
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
20
30
19.05
5.30
M4
0
0
0.0
0
0
0
0.0
0
2.5
4.2
0.2
1
±0.6
17000
55
1.1x10^-6
34
QFSU-25X34-4X4
QFSU-25X34-4X4
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
25
34
22.50
5.60
M4
0
0
0.0
0
0
0
0.0
0
2.5
9.0
0.2
1
±0.6
16000
65
5.0x10^-6
75
QFSU-30X35-5X5
QFSU-30X35-5X5
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
30
35
22.70
4.70
M4
0
0
0.0
0
0
0
0.0
0
2.5
9.8
0.2
1
±0.6
12000
72
5.5x10^-6
114
QFSU-35X50-5X5
QFSU-35X50-5X5
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
35
50
30.10
10.00
M5
0
0
0.0
0
0
0
0.0
0
5.0
21.0
0.2
1
±0.6
10000
200
7.6x10^-6
195
QFSU-40X55-6X6
QFSU-40X55-6X6
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
40
55
33.70
10.00
M5
0
0
0.0
0
0
0
0.0
0
5.0
48.0
0.2
1
±0.8
10000
500
3.5x10^-5
289
QFSU-40X66-6X6
QFSU-40X66-6X6
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
40
66
39.20
12.75
M5
0
0
0.0
0
0
0
0.0
0
5.0
48.0
0.2
1
±0.8
10000
550
3.8x10^-5
350
QFSU-55X78-12X12
QFSU-55X78-12X12
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
55
78
46.50
15.50
M6
0
0
0.0
0
0
0
0.0
0
8.0
69.0
0.2
1
±0.8
8000
1500
1.5x10^-3
778
QFSU-65X90-14X14
QFSU-65X90-14X14
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
65
90
53.05
18.10
M8
0
0
0.0
0
0
0
0.0
0
20.0
164.0
0.2
1
±0.8
6000
2800
3.6x10^-3
1324
QFSU-80X114-17X17
QFSU-80X114-17X17
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
80
114
67.25
15.50
M8
0
0
0.0
0
0
0
0.0
0
20.0
200.0
0.2
1
±1
4600
3500
1.8x10^-3
3200
QFSU-95X126-19X19
QFSU-95X126-19X19
QFSU
Screw_fixed_type
SUS304
polyurethane
red
Hexagon socket set screw
95
126
73.75
20.00
M10
0
0
0.0
0
0
0
0.0
0
40.0
350.0
0.2
1
±1
3800
4500
2.0x10^-3
3260
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SHFC - Coupling
SHAC
13.05.2022
PLNY, PLN - Precision Lock Nuts
Misumi
31.05.2024
DIN 808 - Universal joints with needle bearing, Type EW, single, with bore
JW Winco
02.04.2024
Coupling - Coupling
Norgren
21.11.2023
WKE/N - Elastomer Coupling with clamping hub
StS Coupling GmbH
24.02.2021
RGS - Rotex GS backlash-free jaw coupling with clamp
HPC
03.08.2023
CPFGC - 不锈钢梅花型连接联轴器-夹紧型
A&T-3D Gallery
24.04.2024
DCM01 - Plum-type coupling ??¡§¡§ with keyway screw clamping type ??¡§¡§ al...
Yiheda 3D Electronic Gallery
09.05.2024
QHSCAW - Aluminum alloy cross slider coupling / short screw clamping type
HEFA
29.04.2024
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
MMJCN, MMJCP - Couplings - Jaw Clamping Type - Standard Hole
Misumi
08.06.2021
CPFATC - 铝合金分离型梅花联轴器-键槽夹紧型
A&T-3D Gallery
24.04.2024
Kupplung RK Compact an Stepper - Accessories
RK Rose+Krieger
26.01.2024
SJC-20 - Jaw Coupling / Set Screw Type
Sungil Machinery
17.05.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성