您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
K152-1xxx-zz-zz - WADI one Brass with Multiple sealing inserts
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
WADI one Brass with Multiple sealing inserts
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/wadi_one_messing_mehrfachdichteinsatz/wadi_one_m_m_mehrfachdichteinsatz_k152_1xxx_zz_zz.prj},{NB=K152-1020-00-45},{ARTNR=K152-1020-00-45},{N=4},{L=8},{SW2=25},{SW1=25},{EK=28},{H=33.0},{STGEW=44.2},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=3},{NDM=20},{EF007839=20},{EF000368=8},{EF000177=25},{EF003712=1.5},{EF005466=3},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=K152-1020-00-45},{A=M20x1.5},{C=3 - 5},{INSTDM=5},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATD=TPE / TPS},{MATO=NBR},{IP68=IP68 (10 bar / 30 min)},{IP69=IP69},{NORM1=CE},{NORM=UKCA},{INFO=Info},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=4e6da28f-b4f6-4cdf-a54c-bb3ef834cf4f},{MANUID=K152-1020-00-45},{DESCSHORT=WADI one Kabelverschraubung M20x1,5 mehrfach}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
N
Number of Sealing inserts
ⁿ/ₐ
C
Sealing area
ⁿ/ₐ
L
Length of Thread
[mm]
SW2
Wrench size 2
[mm]
SW1
Wrench size 1
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATD
Material Sealing Elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
K152-1016-00-24
K152-1016-00-24
M16x1.5
2
2 - 4
7
20
20
22
31.5
2 / 5
30.4
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP68 (10 bar / 30 min)
IP69
-40
100
24e02d94-469d-442d-ad59-3...
K152-1020-00-26
K152-1020-00-26
M20x1.5
2
4 - 6
8
25
25
28
33.0
5 / 6
44.2
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP68 (10 bar / 30 min)
IP69
-40
100
9419b29c-a81d-4533-b216-c...
K152-1020-00-45
K152-1020-00-45
M20x1.5
4
3 - 5
8
25
25
28
33.0
5
44.2
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP68 (10 bar / 30 min)
IP69
-40
100
4e6da28f-b4f6-4cdf-a54c-b...
K152-1025-00-28
K152-1025-00-28
M25x1.5
2
6 - 8
8
32
32
36
35.5
5 / 6
70.4
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP68 (10 bar / 30 min)
IP69
-40
100
7aed3389-46aa-407c-bb8c-a...
K152-1025-00-37
K152-1025-00-37
M25x1.5
3
5 - 7
8
32
32
36
35.5
5 / 7
70.4
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP68 (10 bar / 30 min)
IP69
-40
100
66b0a491-d2db-414b-b0f3-6...
K152-1032-00-48
K152-1032-00-48
M32x1.5
4
6 - 8
9
36
36
39
40.5
5 / 6
90.9
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
25
IP68 (10 bar / 30 min)
IP69
-40
100
88070f0c-406f-44ec-9a3c-3...
K152-1032-00-67
K152-1032-00-67
M32x1.5
6
5 - 7
9
36
36
39
40.5
5 / 6
90.9
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
25
IP68 (10 bar / 30 min)
IP69
-40
100
047bf33d-3d8a-4fb8-b7ff-a...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K150-1xxx-zz - WADI one cable gland
Jacob
21.05.2024
K258-1xxx-zz - WADI heat EMC stainless steel
Jacob
21.05.2024
K351-1xxx-zz - PERFECT Fix BS
Jacob
21.05.2024
Kabelverschraubung M20 (6,5-4,0 mm)
HARTING
14.04.2022
Han CGM-M M20x1,5 D.5-9mm/6-12mm
HARTING
14.04.2022
84100-10 - Cable glands stainless steel
norelem
30.05.2024
50.6xx M/zXz - PERFECT metric Brass with multiple sealing insert
Jacob
21.05.2024
EMSKE MFD-SFD - SPRINT ATEX cable glands with multiple and special sealing ...
WISKA
18.12.2023
K257-1xxx-zz - WADI heat cable gland
Jacob
21.05.2024
50.6xx ES - PERFECT metric Stainless steel
Jacob
21.05.2024
50.6xx Y - PERFECT metric Brass
Jacob
21.05.2024
7/8 Cable Assembly 4p+PE st/- m/- 1,5m
HARTING
01.09.2021
Acces. Special Cable Clamp EMC M20
HARTING
14.04.2022
M17 FE str molded 6+PE PUR open end,10m
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表