您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
K150-1xxx-zz - WADI one cable gland
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
WADI one Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/wadi_one_messing/wadi_one_messing_asmtab.prj},{NB=K150-1025-00},{ARTNR=K150-1025-00},{L=8.0},{SW1=32},{SW2=32},{EK=36.0},{H=35.5},{STGEW=72},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=4},{EF007839=25},{EF000368=8.0},{EF000177=32},{EF003712=1.5},{EF005466=12.5},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=K150-1025-00},{A=M25x1.5},{C=12.5 - 20.5},{C2=12.5 - 15.5},{C1=15.5 - 20.5},{INSTDM=6},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATD=TPE / black},{MATO=NBR},{IP66=IP66},{IP68C2=IP68 (10 bar/30 min)},{IP68C1=IP68 (10 bar/30 min)},{IP69=IP69},{NORM1=CE},{NORM=UKCA},{ZUL11=VDE},{ZUL12=DNV},{INFO1=Info},{INFO2=Info},{CUSTOMS_TARIFF_COUNTRIES1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
C2
Clamping range
[mm]
C1
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATD
Material sealing elements
[mm]
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68C2
Protection grade
ⁿ/ₐ
IP68C1
Protection grade
ⁿ/ₐ
IP69
Protection grade
ⁿ/ₐ
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
K150-1012-00
K150-1012-00
M12x1.5
3 - 8
3 - 5
5 - 8
6.5
16
16
17.5
25.5
2
17
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
100
IP66
IP68 (15 bar/30 min)
IP68 (15 bar/30 min)
IP69
-40
100
38b456ed-0397-4fae-b363-a...
K150-1016-00
K150-1016-00
M16x1.5
5 - 10.5
5 - 7.5
7.5 - 10.5
7.0
20
20
22.0
31.5
5
32
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
100
IP66
IP68 (15 bar/30 min)
IP68 (15 bar/30 min)
IP69
-40
100
ee190630-578d-4465-b02f-a...
K150-1020-00
K150-1020-00
M20x1.5
8 - 15
8 - 10.5
10.5 - 15
8.0
25
25
28.0
33.0
4
46
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
50
IP66
IP68 (15 bar/30 min)
IP68 (15 bar/30 min)
IP69
-40
100
1baddfb0-8ea5-4a19-a47b-a...
K150-1025-00
K150-1025-00
M25x1.5
12.5 - 20.5
12.5 - 15.5
15.5 - 20.5
8.0
32
32
36.0
35.5
6
72
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
50
IP66
IP68 (10 bar/30 min)
IP68 (10 bar/30 min)
IP69
-40
100
9c30f037-c773-4193-bc31-7...
K150-1032-00
K150-1032-00
M32x1.5
17 - 25.5
17 - 20.5
20.5 - 25.5
9.0
36
36
39.0
40.5
8
92
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
25
IP66
IP68 (10 bar/30 min)
IP68 (10 bar/30 min)
IP69
-40
100
ceda9344-a215-43ae-84d8-c...
K150-1040-00
K150-1040-00
M40x1.5
24 - 33
24 - 29
29 - 33
9.0
45
45
50.0
43.0
13
154
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
10
IP66
IP68 (10 bar/30 min)
IP68 (10 bar/30 min)
IP69
-40
100
74e2f7ad-4890-4a4f-a866-5...
K150-1050-00
K150-1050-00
M50x1.5
31 - 42
31 - 37.5
37.5 - 42
10.0
55
55
62.0
47.5
12
216
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
5
IP66
IP68 (5 bar/30 min)
IP68 (10 bar/30 min)
IP69
-40
100
0dd67c7c-9840-4df9-8d08-1...
K150-1063-00
K150-1063-00
M63x1.5
40 - 53
40 - 46
46 - 53
10.0
70
70
78.0
53.0
35/45
430
Brass CuZn39Pb3, galvaniz...
TPE / black
NBR
5
IP66
IP68 (15 bar/30 min)
IP68 (15 bar/30 min)
IP69
-40
100
4d5d9c6a-c55f-4ec4-bb43-8...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表