4010E3 - E3 valve with flanges, short, PN 25
HAWLE
Gate Valves
Powered by
CAD模型選擇
{hawle/at_valves/4010e3.prj},{NB=5019468 4010E3 DN80 - PN25 (400)},{IN=5019468},{LOD=400},{DN=80},{PN=PN25},{D=200},{C=19},{K=160},{Q=8},{T=M 16},{D2=19},{A=17.3},{CS=35},{WS=3},{D1=24.0},{H=312.5},{H1=412.5},{L=180},{B=180},{W=17.9},{PL=Link},{HA1=366.0},{HA=173},{AR=37},{HG=387.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
D
ØD Flange
[mm]
C
Flange
[mm]
K
ØK Flange
[mm]
Q
Bolts Qty.
ⁿ/ₐ
T
Bolts Thread
ⁿ/ₐ
D2
Bolts Ød2
[mm]
A
a Spindle
[mm]
CS
c Spindle
[mm]
WS
w° Spindle
[°]
D1
Ød1 Spindle
[mm]
H
Valve
[mm]
H1
Valve
[mm]
L
Valve
[mm]
B
Valve
[mm]
W
Weight
[kg]
5019465
5019465
50
PN25
165
19
125
4
M 16
19
14.8
30
3
20.5
234.0
316.5
150
143
10.0
5019467
5019467
65
PN25
185
19
145
8
M 16
19
17.3
35
3
24.0
305.0
397.5
170
180
15.8
5019468
5019468
80
PN25
200
19
160
8
M 16
19
17.3
35
3
24.0
312.5
412.5
180
180
17.9
5019300
5019300
100
PN25
235
19
190
8
M 20
23
19.3
38
3
24.0
343.0
460.0
190
212
24.5
5019469
5019469
125
PN25
270
19
220
8
M 24
28
19.3
38
3
26.0
421.0
556.0
200
289
34.0
5019470
5019470
150
PN25
300
19
250
8
M 24
28
19.3
38
3
26.0
433.0
583.0
210
289
40.0
5019471
5019471
200
PN25
360
20
310
12
M 24
28
24.3
48
3
30.0
541.0
721.0
230
356
66.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表