5310 - HAKU Shut-off saddle with internal thread
HAWLE
Tapping saddles
Powered by
CAD模型選擇
{hawle/at_pipe_saddles_and_shut_off_saddles/5310.prj},{NB=5003640 5310 (400)},{IN=5003640},{LOD=400},{P=90},{G=1¼},{D=32},{H=103},{L=150},{L1=110},{W=2.5},{PL=Link},{V1=40},{P2=40.0},{P3=45.1},{TH1X=41.910}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IN
Item Number
ⁿ/ₐ
P
ØPipe
[mm]
G
Internal Thread ISO 228
[Inch]
D
Ød
[mm]
H
[mm]
L
[mm]
L1
[mm]
W
Weight
[kg]
5003663
5003663
63
¾
24
84
124
100
2.5
5003664
5003664
63
1
28
84
124
100
2.5
5003666
5003666
63
1¼
32
87
124
100
2.4
5003668
5003668
75
1
28
91
135
110
2.8
5003670
5003670
75
1¼
32
94
135
110
2.6
5003672
5003672
75
1½
43
91
135
110
3.3
5003674
5003674
75
2
43
95
135
110
3.0
5003638
5003638
90
1
28
100
150
110
3.0
5003640
5003640
90
1¼
32
103
150
110
2.5
5003642
5003642
90
1½
43
101
150
110
3.6
5003644
5003644
90
2
43
105
150
110
3.4
5003646
5003646
110
1
28
110
170
120
3.6
5003648
5003648
110
1¼
32
113
170
120
3.6
5003650
5003650
110
1½
43
113
170
120
4.3
5003652
5003652
110
2
43
117
170
120
4.0
5003655
5003655
160
1
28
138
230
120
5.5
5003657
5003657
160
1¼
32
141
230
120
5.4
5003659
5003659
160
1½
43
140
230
120
5.6
5003661
5003661
160
2
43
145
230
120
5.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表