您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fork model, »Y« type
Riegler
AirSentials
Cylinders and control valves
Pneumatic cylinders
Round cylinders
Fixing parts and accessories for round cylinders, »MI« and »MSI« series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/pneumatikzylinder/rundzylinder/zub_befestteile_fuer_rundzyl-iso-6432/y_joint.prj},{NB=437.311},{ARTNU=437.311},{FZ=11.},{KOLBEN=12-16},{KG=M6x1.0},{MODEL=F-M06100YE},{T=E},{J=M6x1},{A=32.0},{B=24.0},{C=12.0},{D=8.0},{E=16.0},{F=12.0},{G=6.0},{H=9.5},{I=6.0},{MM=Stahl},{JM=6},{JP=1.000},{K=12.0},{L=10.0},{M=0.0},{N=0},{A1=32.49},{R=0},{Z1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
KOLBEN
Piston-Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
MM
Material
ⁿ/ₐ
437.310
437.310
8-10
22.0
16.0
8.0
5.0
11.5
8.0
4.0
6.5
4.0
Stahl
437.311
437.311
12-16
32.0
24.0
12.0
8.0
16.0
12.0
6.0
9.5
6.0
Stahl
437.312
437.312
20
42.0
32.0
16.0
10.0
21.0
16.0
8.0
13.0
8.0
Stahl
437.313
437.313
25-32
52.0
40.0
20.0
12.0
25.0
19.0
10.0
18.0
10.0
Stahl
437.211
437.211
40 / 32-40
57.0
45.0
25.0
15.0
32.0
25.4
14.0
28.0
10.0
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Counter-hinge model, »SDB« type
Riegler
15.01.2018
5/2-way pilot valves
Riegler
02.03.2015
Fork model, »Y« type
Riegler
15.01.2018
Standard cylinders, double acting, with magnet, cushioned
Riegler
13.04.2016
End position feedback, version with microswitch
Riegler
02.03.2015
Foot model
Riegler
13.04.2016
DIN71752-GG-ESBOLZEN - Clevis Joints DIN 71752 with Snap-On-Bolts type ES, ...
MÄDLER
26.04.2024
Rodless cylinders, double-acting, magnetic, pneumatic cushioning
Riegler
13.04.2016
5/2-way pilot valve, monostable
Riegler
15.01.2018
Sensors, »CS1« type
Riegler
15.01.2018
Round cylinders ISO 6432 - double-acting, with magnet, non-cushioned, »MI« ...
Riegler
29.01.2018
CRSG - Rod clevis
Festo
23.08.2023
Fork model, »Y« type (incl. threaded adapter)
Riegler
15.01.2018
SG - rod clevis
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表