您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2345.3 H - Locating rings
Kern
Standard parts for injection, compression moulds and diecasting tools
Precision elements
Powered by
CAD模型選擇
{kern/moulds/precision_elements/2345_3_h.prj},{NB=2345.3 H - 120 x 15},{SS=3},{DD3=36},{DD1=90},{DD2=120},{H=15},{SSX=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
s
[mm]
DD3
d3
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
H
[mm]
2345.3 H - 60 x 8
-
36
90
60
8
2345.3 H - 60 x 11
3
36
90
60
11
2345.3 H - 60 x 13
5
36
90
60
13
2345.3 H - 80 x 12
-
36
90
80
12
2345.3 H - 80 x 15
3
36
90
80
15
2345.3 H - 80 x 17
5
36
90
80
17
2345.3 H - 90 x 12
-
36
90
90
12
2345.3 H - 90 x 15
3
36
90
90
15
2345.3 H - 90 x 17
5
36
90
90
17
2345.3 H - 90 x 19
7
36
90
90
19
2345.3 H - 90 x 21
8.5
36
90
90
21
2345.3 H - 100 x 12
-
36
90
100
12
2345.3 H - 100 x 15
3
36
90
100
15
2345.3 H - 100 x 17
5
36
90
100
17
2345.3 H - 100 x 19
7
36
90
100
19
2345.3 H - 100 x 21
8.5
36
90
100
21
2345.3 H - 110 x 12
-
36
90
110
12
2345.3 H - 110 x 15
3
36
90
110
15
2345.3 H - 110 x 17
5
36
90
110
17
2345.3 H - 110 x 19
7
36
90
110
19
2345.3 H - 110 x 21
8.5
36
90
110
21
2345.3 H - 120 x 12
-
36
90
120
12
2345.3 H - 120 x 15
3
36
90
120
15
2345.3 H - 120 x 17
5
36
90
120
17
2345.3 H - 120 x 19
7
36
90
120
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2340.2 H - Sprue bushes 1°, without radius
Kern
26.02.2019
Type AXK(Needle Roller with Thrust Cage)
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
UCFA Flanged units cast housing special type
NTN Corporation
17.10.2023
UCPE Pillow Blocks (TAG TILE series)
NTN Corporation
17.10.2023
Tapered bore, taper 1:12
NTN Corporation
17.10.2023
Type SD30
NTN Corporation
02.11.2023
S20-series
NTN Corporation
17.10.2023
Type NATR, NATR�E�EX, NATR�E�ELL, NATR�E�EXLL
NTN Corporation
17.10.2023
Type NUKR, NUKR�E�EX
NTN Corporation
17.10.2023
Type AS (Washer)
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表