广告
Catalog navigation
CAD模型选择
过滤设置

附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Haberkorn
    Timing belt pulleys XL 037 for belt width 037 (3/8" = 9,53 mm)
    HEFA
    XL
    Dodge
    3/8” Pitch - MPB (Reborable)
    KANA (Katayama Chain)
    XL037
    Optibelt
    Type XL - Inch Timing Belt pulleys for cylindrical bores
    HEFA
    HTD3M
    Misumi
    ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BTP__XL037, BTP__XL050, KTP__XL025, KTP__XL031, KTP__ XL037, KTP__XL050, NTP__XL025, NTP__XL031, NTP__ XL037, NTP__XL050, MTP__XL025, MTP__ XL037, MTP__XL050, MTPB__XL025, MTPB__ XL037, MTPB__XL050, MTPP__XL025, MTPP__ XL037, MTPP__XL050, STP__XL025, STP__XL031, STP__ XL037, STP__XL050, KATP__XL025, KATP__XL031, KATP__ XL037, KATP__XL050, KKTP__XL025, KKTP__XL031, KKTP__ XL037, KKTP__XL050 - Timing Pulleys XL Type
    HEFA
    XL - Keyless Timing Pulleys  XL Type
    Baldor Reliance
    XL037-MPB - DYNA-SYNC Pulleys
    Aluminium Profiles - Langle
    XL-A - Timing pulleys
    Sati
    XL 037 - 1/5” (5,08 mm) - Timing belt pulleys
    Dodge
    ½” Pitch - MPB (Reborable)
    Dodge
    XL037-1/5'' Pitch
    MÄDLER
    NZRR-XL-037-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch XL, Timing Belt Width 025 = 9,53 mm
预览
3D
尺寸标注
2D
下载CAD模型