您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z6015 - Auswerferhülse stufenlos (DIN ISO 8405)
STRACK
05. Auswerfer- und Schneidelemente
5.1. Auswerferstifte
Powered by
CAD模型選擇
{strack/as_kat/as_01/sn080014.prj},{NB=Z6015-6-200-4 Auswerferhuelse stufenlos (DIN ISO 8405) XL=200},{PDF=PDF},{D2=6.0},{L=200},{D1=4.00},{XL=200.00},{L1=45},{D3=4.3},{D4=12},{H=5},{R=0.5},{SNPR=MIN},{ARTNR=186217}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D2
(D2)
[mm]
L
(L)
[mm]
D1
(D1)
[mm]
L1
(L1)
[mm]
D3
(D3)
[mm]
D4
(D4)
[mm]
H
(H)
[mm]
R
(R)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z6015-2.5-80-1 XL=80
2.5
80
1.00
20
1.5
5
2
0.3
144459
Z6015-2.5-100-1 XL=100
2.5
100
1.00
20
1.5
5
2
0.3
144460
Z6015-2.5-125-1 XL=125
2.5
125
1.00
20
1.5
5
2
0.3
144461
Z6015-2.5-150-1 XL=150
2.5
150
1.00
20
1.5
5
2
0.3
144462
Z6015-2.5-80-1.25 XL=80
2.5
80
1.25
25
1.5
5
2
0.3
186140
Z6015-2.5-100-1.25 XL=100
2.5
100
1.25
25
1.5
5
2
0.3
186141
Z6015-2.5-125-1.25 XL=125
2.5
125
1.25
25
1.5
5
2
0.3
186142
Z6015-2.5-150-1.25 XL=150
2.5
150
1.25
25
1.5
5
2
0.3
186143
Z6015-3-80-1.6 XL=80
3.0
80
1.60
35
1.9
6
3
0.3
186144
Z6015-3-100-1.6 XL=100
3.0
100
1.60
35
1.9
6
3
0.3
186145
Z6015-3-125-1.6 XL=125
3.0
125
1.60
35
1.9
6
3
0.3
186146
Z6015-3-150-1.6 XL=150
3.0
150
1.60
35
1.9
6
3
0.3
186147
Z6015-4-80-2 XL=80
4.0
80
2.00
35
2.3
8
3
0.3
186148
Z6015-4-100-2 XL=100
4.0
100
2.00
35
2.3
8
3
0.3
186149
Z6015-4-125-2 XL=125
4.0
125
2.00
35
2.3
8
3
0.3
186150
Z6015-4-150-2 XL=150
4.0
150
2.00
35
2.3
8
3
0.3
186151
Z6015-4-175-2 XL=175
4.0
175
2.00
35
2.3
8
3
0.3
186152
Z6015-4-200-2 XL=200
4.0
200
2.00
35
2.3
8
3
0.3
186153
Z6015-4-80-2.2 XL=80
4.0
80
2.20
35
2.5
8
3
0.3
186154
Z6015-4-100-2.2 XL=100
4.0
100
2.20
35
2.5
8
3
0.3
186155
Z6015-4-125-2.2 XL=125
4.0
125
2.20
35
2.5
8
3
0.3
186156
Z6015-4-150-2.2 XL=150
4.0
150
2.20
35
2.5
8
3
0.3
186157
Z6015-4-175-2.2 XL=175
4.0
175
2.20
35
2.5
8
3
0.3
186158
Z6015-4-200-2.2 XL=200
4.0
200
2.20
35
2.5
8
3
0.3
186159
Z6015-4-80-2.5 XL=80
4.0
80
2.50
45
2.8
8
3
0.3
186160
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z6017 - Ejector sleeve stepless (DIN ISO 8405)
STRACK
13.10.2022
R1031 - Guide screw
STRACK
19.09.2022
Z65 - Guide pillar
STRACK
16.09.2022
Z98 - Ejector pin (DIN ISO 6751)
STRACK
13.10.2022
239.1. - Ejector pin, hardened, DIN 1530-3 Shape D
FIBRO
22.11.2023
2311 - Ejector sleeve, hardened
Kern
26.02.2019
SN3550 - Countersunk head screw (ISO 10642-8.8)
STRACK
21.09.2022
Z6023 - Ejector sleeve stepless
STRACK
13.10.2022
SN1780 - Kugelumlaufbuchse
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表