您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z5101 - Kurzhubzylinder
STRACK
07. Entformungselemente - indirekt
7.3. Kurzhubzylinder
Powered by
CAD模型選擇
{strack/entin_kat/entin_03/sn150002.prj},{NB=Z5101-8-12 Kurzhubzylinder HUBXL=0},{PDF=PDF},{D=8},{HUB=12.0},{HUBXL=0.00},{D11=27.0},{L=39},{D1=24},{D2=7},{D3=3},{D5=18},{B=M26x1},{B1=M5},{R=21},{C=5},{T=15},{SW=6},{DRUCK=5KN},{ZUG=3.4KN},{H1=26.0},{H2=16},{BX=26},{B1X=5},{SNPR=MIN},{ARTNR=181200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
D
(d)
[mm]
HUB
(Hub)
[mm]
D11
(D11)
[mm]
L
(L)
[mm]
D1
(d1)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
D5
(d5)
[mm]
B
(b)
ⁿ/ₐ
B1
(b1)
ⁿ/ₐ
R
(r)
[mm]
C
(c)
[mm]
T
(t)
[mm]
SW
(SW)
[mm]
DRUCK
(DRUCK)
ⁿ/ₐ
ZUG
(ZUG)
ⁿ/ₐ
H1
(h1)
[mm]
H2
(h2)
[mm]
BX
(BX)
ⁿ/ₐ
B1X
(b1X)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z5101-8-5.5 HUBXL=0
8
5.5
24.5
25
22
7
3
18
M24x1
M5
18
5
11
6
5KN
3.4KN
18.8
10
24
5
151831
Z5101-8-6 HUBXL=0
8
6.0
27.0
33
24
7
3
18
M26x1
M5
21
5
12
6
5KN
3.4KN
26.0
16
26
5
181199
Z5101-8-12 HUBXL=0
8
12.0
27.0
39
24
7
3
18
M26x1
M5
21
5
15
6
5KN
3.4KN
26.0
16
26
5
181200
Z5101-12-12 HUBXL=0
12
12.0
40.0
40
34
10
4
25
M38x1
M6
26
6
15
9
10KN
8KN
29.0
11
38
6
180056
Z5101-12-24 HUBXL=0
12
24.0
40.0
52
34
10
4
25
M38x1
M6
26
6
15
9
10KN
8KN
29.0
11
38
6
181201
Z5101-16-24 HUBXL=0
16
24.0
52.0
55
46
14
4
35
M50x1
M8
38
6
20
12
20KN
16KN
44.0
14
50
8
181202
Z5101-16-36 HUBXL=0
16
36.0
52.0
67
46
14
4
35
M50x1
M8
38
6
20
12
20KN
16KN
44.0
14
50
8
181203
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN3600 - Stiftschraube (ISO 4026-45H, DIN913-35H)
STRACK
21.09.2022
Z5102 - Short stroke cylinder
STRACK
07.10.2022
Z7741 - Deflection element
STRACK
21.07.2022
Z46 - Spuare guide bar
STRACK
15.09.2022
Z4038 - Ring bolt (DIN 580)
STRACK
14.03.2023
Z7615 - Endschalter innenliegend, mit Kabel, bis 90C
STRACK
21.07.2022
SN1780HT - Kugelumlaufbuchse
STRACK
02.11.2023
Z5_POS04 - Cath
STRACK
17.08.2022
Z5131 - Snap-in plate
STRACK
14.03.2023
SN2653 - Damping disc
STRACK
10.06.2024
Z4325 - Fixing devices
STRACK
21.07.2022
Z3866 - Flat guide strip, self-lubricating, SNS sintered metal
STRACK
24.10.2022
Z5085 - Two stage ejector
STRACK
21.07.2022
Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
STRACK
17.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表