您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4318 - Führungssäule (~DIN 9833/ ISO 9182-3)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn060090.prj},{NB=Z4318-63-200 Fuehrungssaeule (DIN 9833/ ISO 9182-3)},{PDF=PDF},{D1=63},{L1=200},{D3=0},{M=0},{L2=10},{L3=4},{L4=80},{RA=6},{RB=2.5},{MD=0},{SNPR=MIN},{ARTNR=140345}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D3
(d3)
[mm]
M
(M)
ⁿ/ₐ
L2
(L2)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
RA
(RA)
[mm]
RB
(RB)
[mm]
MD
(MD)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4318-25-125
25
125
0
0
8
4
40
3
2.0
0
140317
Z4318-25-140
25
140
0
0
8
4
40
3
2.0
0
140318
Z4318-25-160
25
160
0
0
8
4
40
3
2.0
0
140319
Z4318-25-180
25
180
0
0
8
4
40
3
2.0
0
140320
Z4318-25-200
25
200
0
0
8
4
40
3
2.0
0
140321
Z4318-25-224
25
224
0
0
8
4
40
3
2.0
0
140322
Z4318-32-140
32
140
0
0
8
4
45
3
2.0
0
140323
Z4318-32-160
32
160
0
0
8
4
45
3
2.0
0
140324
Z4318-32-180
32
180
0
0
8
4
45
3
2.0
0
140325
Z4318-32-200
32
200
0
0
8
4
45
3
2.0
0
140326
Z4318-32-224
32
224
0
0
8
4
45
3
2.0
0
140327
Z4318-32-250
32
250
0
0
8
4
45
3
2.0
0
140328
Z4318-40-140
40
140
0
0
8
4
56
3
2.0
0
140329
Z4318-40-160
40
160
0
0
8
4
56
3
2.0
0
140330
Z4318-40-180
40
180
0
0
8
4
56
3
2.0
0
140331
Z4318-40-200
40
200
0
0
8
4
56
3
2.0
0
140332
Z4318-40-224
40
224
0
0
8
4
56
3
2.0
0
140333
Z4318-40-250
40
250
0
0
8
4
56
3
2.0
0
140334
Z4318-40-280
40
280
0
0
8
4
56
3
2.0
0
140335
Z4318-50-160
50
160
0
0
10
4
70
5
2.5
0
140336
Z4318-50-180
50
180
0
0
10
4
70
5
2.5
0
140337
Z4318-50-200
50
200
0
0
10
4
70
5
2.5
0
140338
Z4318-50-224
50
224
0
0
10
4
70
5
2.5
0
140339
Z4318-50-250
50
250
0
0
10
4
70
5
2.5
0
140340
Z4318-50-280
50
280
0
0
10
4
70
5
2.5
0
140341
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W21 - Guide pillar
STRACK
21.07.2022
SN2650 - Guide bolt for elastomer springs (DIN 9835, B)
STRACK
11.06.2024
2021.64. - Retaining bush for guide pillar conical 2020.64.
FIBRO
21.07.2023
ST 3532 - Die sets, 2 guide pillars mounted centrically, ball guide
Steinel Normalien
14.05.2024
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
SN1707 - Retaining plate
STRACK
21.07.2022
SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.07.2022
C00M - Guide pillar with centring collar
ENS
11.06.2020
SN1780 - Kugelumlaufbuchse
STRACK
02.11.2023
Z3 - Round latch lock
STRACK
17.08.2022
CAUBQ - Guide pillar with hole DIN 9833 / ISO 9182-3
ENS
21.03.2023
Z56 - Centring element
STRACK
15.09.2022
SN1732 - Guide bush, self-lubricating, SNS sintered metal
STRACK
25.10.2022
Z3865 - Flat guide strip, self-lubricating, SNS sintered metal
STRACK
24.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表