YMY01 44 - Pillar pin ??¨¨ hex stepped internal thread type / hex stepped external thread type / / hex step guide type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ymy01_44.prj},{NB=YMY22-B10-L20-P4-F2-G0},{CODE=YMY22},{TYPE=A-C},{MAT=S45C},{HRD=The hardness of coating 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{B=10},{BTOL=+0.1/-0.1},{L=20},{LPOOL=[20.00:82.00/0.01]},{LTOL=+0.05/0},{P=4},{PPOOL=[4.00:8.00/0.01]},{PTOL=0/-0.01},{F=2},{FPOOL=[2.0:20.0/0.1]},{G=0},{GPOOL=[0],[2:$GPOOL1./1]},{C=11.5},{DD=5},{M=5},{M1=0},{V1=0},{DD1=0},{ZZMD=N/A},{ZZMDPOOL='N/A','N/A'},{ZZMDPOOL1='N/A','N/A','MD','MD'},{ZZAC=N/A},{ZZACPOOL='N/A','N/A','AC','AC'},{GG=1.4},{P1=1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
B
[mm]
NN
n
[mm]
C
c
[mm]
DD
d
[mm]
M
[mm]
M1
[mm]
V1
[mm]
DD1
d1
[mm]
YMY01-B6-L10-P3-F2
YMY01
Hex step type and interna...
S45C
-
Black
6
1.5
6.9
0
0
3
0
0
YMY01-B7-L10-P3-F2
YMY01
Hex step type and interna...
S45C
-
Black
7
1.5
8.1
0
0
3
0
0
YMY01-B8-L15-P3-F2
YMY01
Hex step type and interna...
S45C
-
Black
8
1.5
9.2
0
0
4
0
0
YMY01-B10-L20-P4-F2
YMY01
Hex step type and interna...
S45C
-
Black
10
2.5
11.5
0
0
5
0
0
YMY01-B12-L20-P4-F2
YMY01
Hex step type and interna...
S45C
-
Black
12
2.5
13.9
0
0
5
0
0
YMY01-B13-L20-P5-F2
YMY01
Hex step type and interna...
S45C
-
Black
13
3.5
15.0
0
0
6
0
0
YMY01-B14-L20-P5-F2
YMY01
Hex step type and interna...
S45C
-
Black
14
3.5
16.2
0
0
6
0
0
YMY01-B17-L20-P8-F2
YMY01
Hex step type and interna...
S45C
-
Black
17
3.5
19.6
0
0
6
0
0
YMY01-B19-L20-P8-F2
YMY01
Hex step type and interna...
S45C
-
Black
19
3.5
21.9
0
0
8
0
0
YMY01-B24-L20-P10-F2
YMY01
Hex step type and interna...
S45C
-
Black
24
4.5
27.7
0
0
8
0
0
YMY02-B6-L10-P3-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
6
1.5
6.9
0
0
3
0
0
YMY02-B7-L10-P3-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
7
1.5
8.1
0
0
3
0
0
YMY02-B8-L15-P3-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
8
1.5
9.2
0
0
4
0
0
YMY02-B10-L20-P4-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
10
2.5
11.5
0
0
5
0
0
YMY02-B12-L20-P4-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
12
2.5
13.9
0
0
5
0
0
YMY02-B13-L20-P5-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
13
3.5
15.0
0
0
6
0
0
YMY02-B14-L20-P5-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
14
3.5
16.2
0
0
6
0
0
YMY02-B17-L20-P8-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
17
3.5
19.6
0
0
6
0
0
YMY02-B19-L20-P8-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
19
3.5
21.9
0
0
8
0
0
YMY02-B24-L20-P10-F2
YMY02
Hex step type and interna...
S45C
Coating hardness 850HV~
Hard Chromium Plating,Pla...
24
4.5
27.7
0
0
8
0
0
YMY03-B6-L10-P3-F2
YMY03
Hex step type and interna...
S45C
Quenching hardness 43-48H...
Black
6
1.5
6.9
0
0
3
0
0
YMY03-B7-L10-P3-F2
YMY03
Hex step type and interna...
S45C
Quenching hardness 43-48H...
Black
7
1.5
8.1
0
0
3
0
0
YMY03-B8-L15-P3-F2
YMY03
Hex step type and interna...
S45C
Quenching hardness 43-48H...
Black
8
1.5
9.2
0
0
4
0
0
YMY03-B10-L20-P4-F2
YMY03
Hex step type and interna...
S45C
Quenching hardness 43-48H...
Black
10
2.5
11.5
0
0
5
0
0
YMY03-B12-L20-P4-F2
YMY03
Hex step type and interna...
S45C
Quenching hardness 43-48H...
Black
12
2.5
13.9
0
0
5
0
0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성