피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
YJJ41 62-YJJ51 72 - Locating Pins for Precision Fixtures, Tip Shape Selection, Shoulder Nuts, Fixed Type, Stop Screw Type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjj41_62-yjj51_72.prj},{NB=YJJ62-D16-P13-B2},{CODE=YJJ62},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='B','R'},{FRPOOL2='B'},{FRPOOL3='N/A'},{D=16},{DPOOL=16},{DTOL=-0.006/-0.017},{P=13},{PPOOL=[13.0:16.0/0.1]},{PTOL=0/-0.02},{B=2},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{L=12},{V1=10},{S=19},{STOL=0/-0.1},{DD=13},{R=4.0},{APP=M8},{AA1=0.8},{DD1=0.1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
L
[mm]
V1
[mm]
S
[mm]
DD
d
[mm]
R
[mm]
APP
Suitable stop screw
ⁿ/ₐ
W
[mm]
YJJ41-D6-P3-B2
YJJ41
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
8
8
9
4
1.0
M5
1
YJJ41-D8-P3-B2
YJJ41
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
8
8
11
5
1.5
M5
1
YJJ41-D10T-P4.5-B2
YJJ41
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10T
-0.005/-0.014
5
8
13
7
2.0
M6
1
YJJ41-D10-P4.5-B2
YJJ41
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
10
8
13
7
2.0
M6
1
YJJ41-D12-P9-B2
YJJ41
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
12
10
15
9
3.0
M8
4
YJJ41-D16-P13-B2
YJJ41
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
12
10
19
13
4.0
M8
5
YJJ42-D6-P3-B2
YJJ42
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
8
8
9
4
1.0
M5
1
YJJ42-D8-P3-B2
YJJ42
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
8
8
11
5
1.5
M5
1
YJJ42-D10T-P4.5-B2
YJJ42
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10T
-0.005/-0.014
5
8
13
7
2.0
M6
1
YJJ42-D10-P4.5-B2
YJJ42
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
10
8
13
7
2.0
M6
1
YJJ42-D12-P9-B2
YJJ42
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
12
10
15
9
3.0
M8
4
YJJ42-D16-P13-B2
YJJ42
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
12
10
19
13
4.0
M8
5
YJJ61-D6-P3-B2
YJJ61
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
8
8
9
4
1.0
M5
1
YJJ61-D8-P3-B2
YJJ61
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
8
8
11
5
1.5
M5
1
YJJ61-D10T-P4.5-B2
YJJ61
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10T
-0.005/-0.014
5
8
13
7
2.0
M6
1
YJJ61-D10-P4.5-B2
YJJ61
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
10
8
13
7
2.0
M6
1
YJJ61-D12-P9-B2
YJJ61
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
12
10
15
9
3.0
M8
4
YJJ61-D16-P13-B2
YJJ61
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
12
10
19
13
4.0
M8
5
YJJ62-D6-P3-B2
YJJ62
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
8
8
9
4
1.0
M5
1
YJJ62-D8-P3-B2
YJJ62
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
8
8
11
5
1.5
M5
1
YJJ62-D10T-P4.5-B2
YJJ62
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10T
-0.005/-0.014
5
8
13
7
2.0
M6
1
YJJ62-D10-P4.5-B2
YJJ62
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
10
8
13
7
2.0
M6
1
YJJ62-D12-P9-B2
YJJ62
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
12
10
15
9
3.0
M8
4
YJJ62-D16-P13-B2
YJJ62
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
12
10
19
13
4.0
M8
5
YJJ51-B-D6-P3-B2-A30-E1
YJJ51
Select type, shoulder typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
8
8
9
4
1.0
M5
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
YJL01_22-YJL11_32 - Locating Pins For Precision Fixtures ¡¤ Front End Shape...
Yiheda 3D Electronic Gallery
09.05.2024
YJU41_62-YJU51_72 - Ordinary Jig Positioning Pin ¡¤ Front End Shape Selecti...
Yiheda 3D Electronic Gallery
09.05.2024
YJJ01_02-YJJ11_32 - Locating Pins For Precision Fixtures ¡¤ Front End Shape...
Yiheda 3D Electronic Gallery
09.05.2024
YJY41_62-YJY51_72 - Ordinary Jig Positioning Pin ¡¤ Front End Shape Selecti...
Yiheda 3D Electronic Gallery
09.05.2024
YLR21_31 - Locating Pin For Clamping Fixture Installation ¡¤ Sink Hole Type
Yiheda 3D Electronic Gallery
09.05.2024
YLL91_96 - Bushings For Fixtures ¡¤ Shoulderless Type(Copper Alloy)
Yiheda 3D Electronic Gallery
09.05.2024
YLR01_11 - Locating Pin For Clamping Fixture Installation ¡¤ Step Type
Yiheda 3D Electronic Gallery
09.05.2024
YLU01_22 - Integrated Fixture Positioning Pin Holder ¡¤ Internal Thread Typ...
Yiheda 3D Electronic Gallery
09.05.2024
YKR01_31 - Taper Angle R Type Locating Pin For Fixture ¡¤ Shoulderless Set ...
Yiheda 3D Electronic Gallery
09.05.2024
YJL41_62-YJL51_72 - Locating Pins For Precision Fixtures ¡¤ Front End Shape...
Yiheda 3D Electronic Gallery
09.05.2024
YLR41_51 - Locating Pin For Clamping Fixture Installation ¡¤ Internal Threa...
Yiheda 3D Electronic Gallery
09.05.2024
YKX01_11 - Height Support Block
Yiheda 3D Electronic Gallery
09.05.2024
YKF01_32 - Ordinary Jig Positioning Pin ¡¤ Front End Shape Selection ¡¤ Sho...
Yiheda 3D Electronic Gallery
09.05.2024
YLG51_56 - Economical Positioning Bushing Easy Mounting Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성