피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
YJJ01 02-YJJ11 32 - Locating Pins for Precision Fixtures, Tip Shape Selection, Shoulder Nuts, Fixed Type, Stop Screw Type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjj01_22-yjj11_32.prj},{NB=YJJ22-D16-P13-B2-L12},{CODE=YJJ22},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='B','R'},{FRPOOL2='B'},{FRPOOL3='N/A'},{D=16},{DPOOL=16},{DTOL=-0.006/-0.017},{P=13},{PPOOL=[13.0:16.0/0.1]},{PTOL=0/-0.02},{B=2},{L=12},{LPOOL=[12,15,18,20]},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{V1=18},{S=19},{STOL=0/-0.1},{R=4.0},{GG=2.5},{FF=13.6},{AA=0.8},{DD=0.1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
V1
[mm]
S
[mm]
R
[mm]
W
[mm]
YJJ01-D6-P3-B2-L5
YJJ01
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
9
1.0
1
YJJ01-D8-P3-B2-L5
YJJ01
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
10
11
1.5
1
YJJ01-D10T-P4.5-B2-L5
YJJ01
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10T
-0.005/-0.014
18
13
2.0
1
YJJ01-D10-P4.5-B2-L5
YJJ01
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
12
13
2.0
1
YJJ01-D12-P9-B2-L8
YJJ01
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
15
3.0
4
YJJ01-D16-P13-B2-L10
YJJ01
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
18
19
4.0
5
YJJ02-D6-P3-B2-L5
YJJ02
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
6
9
1.0
1
YJJ02-D8-P3-B2-L5
YJJ02
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
10
11
1.5
1
YJJ02-D10T-P4.5-B2-L5
YJJ02
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10T
-0.005/-0.014
18
13
2.0
1
YJJ02-D10-P4.5-B2-L5
YJJ02
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
12
13
2.0
1
YJJ02-D12-P9-B2-L8
YJJ02
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
15
15
3.0
4
YJJ02-D16-P13-B2-L10
YJJ02
Standard type with should...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
18
19
4.0
5
YJJ21-D6-P3-B2-L5
YJJ21
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
9
1.0
1
YJJ21-D8-P3-B2-L5
YJJ21
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
10
11
1.5
1
YJJ21-D10T-P4.5-B2-L10
YJJ21
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10T
-0.005/-0.014
18
13
2.0
1
YJJ21-D10-P4.5-B2-L10
YJJ21
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
12
13
2.0
1
YJJ21-D12-P9-B2-L10
YJJ21
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
15
3.0
4
YJJ21-D16-P13-B2-L12
YJJ21
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
18
19
4.0
5
YJJ22-D6-P3-B2-L5
YJJ22
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
6
9
1.0
1
YJJ22-D8-P3-B2-L5
YJJ22
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
10
11
1.5
1
YJJ22-D10T-P4.5-B2-L10
YJJ22
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10T
-0.005/-0.014
18
13
2.0
1
YJJ22-D10-P4.5-B2-L10
YJJ22
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
12
13
2.0
1
YJJ22-D12-P9-B2-L10
YJJ22
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
15
15
3.0
4
YJJ22-D16-P13-B2-L12
YJJ22
Standard type with should...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
18
19
4.0
5
YJJ11-B-D6-P3-B2-L5-A30-E...
YJJ11
Selective type with shoul...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
9
1.0
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
YJJ41_62-YJJ51_72 - Locating Pins For Precision Fixtures ¡¤ Front End Shape...
Yiheda 3D Electronic Gallery
09.05.2024
YJU01_22-YJU11_32 - Ordinary Jig Positioning Pin ¡¤ Front End Shape Selecti...
Yiheda 3D Electronic Gallery
09.05.2024
YKP01_31 - Taper Angle R Type Locating Pin For Fixture ¡¤ No Shoulder Nut F...
Yiheda 3D Electronic Gallery
09.05.2024
YJF01_80 - Big Head Positioning Pin ¡¤ Front End Shape Selection ¡¤ Shoulde...
Yiheda 3D Electronic Gallery
09.05.2024
YJL01_22-YJL11_32 - Locating Pins For Precision Fixtures ¡¤ Front End Shape...
Yiheda 3D Electronic Gallery
09.05.2024
YCJ21_38 - Big Head Taper Angle Locating Pin ¡¤ Tolerance Selection ¡¤ Inte...
Yiheda 3D Electronic Gallery
09.05.2024
YJY01_22-YJY11_32 - Ordinary Jig Positioning Pin ¡¤ Front End Shape Selecti...
Yiheda 3D Electronic Gallery
09.05.2024
YEJ51_88 - Locating Pin ¡¤ Large Shoulder Female Thread Type / Large Should...
Yiheda 3D Electronic Gallery
09.05.2024
YBU41_58 - Big Head Taper Angle Locating Pin ¡¤ Internal Thread Type ¡¤ P S...
Yiheda 3D Electronic Gallery
09.05.2024
YJY41_62-YJY51_72 - Ordinary Jig Positioning Pin ¡¤ Front End Shape Selecti...
Yiheda 3D Electronic Gallery
09.05.2024
YCF21_38 - Big Head Taper Angle Locating Pin ¡¤ Bolted Standard Type
Yiheda 3D Electronic Gallery
09.05.2024
YKM01_81 - Taper Angle R Type Height Support Pin For Fixtures ¡¤ Shoulder N...
Yiheda 3D Electronic Gallery
09.05.2024
YKX01_11 - Height Support Block
Yiheda 3D Electronic Gallery
09.05.2024
YLR01_11 - Locating Pin For Clamping Fixture Installation ¡¤ Step Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성