目錄: YSC
Created: 12.20.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
YSC
YCDA2-R - 轴耳接座
YSC
执行元件
标准气缸
中型标准气缸
YCDA2中型系列
Powered by
CAD模型選擇
{ysc/cylinders/standard_cylinder/medium_bore_size_cylinder/ycda2_series/ycda2_r.prj},{NB=YCDA2-R050},{BORE=50},{TD=15},{TT=17},{TX=95},{TY=74},{TZ=107},{L=104.5},{LQ=26},{T=46.5},{V=65},{S=8.5},{O=56},{TA=80},{TL=60},{TU=10},{TC=112},{TE=129},{TO=17},{TR=9.0},{TP=17},{TS=12},{TH=45},{TF=60},{DR=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
[mm]
TD
[mm]
TT
[mm]
TX
[mm]
TY
[mm]
TZ
[mm]
L
[mm]
LQ
[mm]
T
[mm]
V
[mm]
S
[mm]
O
[mm]
TA
[mm]
TL
[mm]
TU
[mm]
TC
[mm]
TE
[mm]
TO
[mm]
TR
[mm]
TP
[mm]
TS
[mm]
TH
[mm]
TF
[mm]
DR
[mm]
YCDA2-R040
40
15
17
85
62
95
92.5
26
38.0
52
6.5
46
80
60
10
102
119
17
9.0
17
12
45
60
9
YCDA2-R050
50
15
17
95
74
107
104.5
26
46.5
65
8.5
56
80
60
10
112
129
17
9.0
17
12
45
60
9
YCDA2-R063
63
18
22
110
90
130
104.5
30
56.5
75
8.5
69
100
70
15
130
150
20
11.0
22
14
55
73
11
YCDA2-R080
80
25
24
140
110
150
128.5
30
72.0
95
10.5
86
120
90
15
166
192
26
13.5
24
17
75
100
14
YCDA2-R100
100
25
24
162
130
182
128.5
44
89.0
114
10.5
106
120
90
15
188
214
26
13.5
24
17
75
100
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表