您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
XF/XSF/XSSF/XLF-A/ABX - Fixed castor
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xd/xd_a/xdf_a_abx_asmtab.prj},{NB=XSF 125 A},{ORDERNO=XSF 125 A},{WDAB=125x30},{LC=250},{H=160},{TP=102x83},{HS=80x60},{HD=9},{WB=Nylon plain bearing},{VER=3},{BODY=XF 125 40},{SHAFT=XF 125 40},{WHEEL=125 A-15},{BD=15.000},{PD=55.000},{PPATH=xd_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
XF 80 A
XF 80 A
80X24
120
106
102x83
80x60
9
Nylon plain bearing
XF 100 ABX
XF 100 ABX
100x30
150
128
102x83
80x60
9
Roller bearing
XF 100 A
XF 100 A
100x30
150
128
102x83
80x60
9
Nylon plain bearing
XF 125 ABX
XF 125 ABX
125x30
150
154
102x83
80x60
9
Roller bearing
XSF 125 ABX
XSF 125 ABX
125x30
250
160
102x83
80x60
9
Roller bearing
XSSF 125 ABX
XSSF 125 ABX
125x30
250
160
135x110
105x80
11
Roller bearing
XF 125 A
XF 125 A
125x30
150
154
102x83
80x60
9
Nylon plain bearing
XSF 125 A
XSF 125 A
125x30
250
160
102x83
80x60
9
Nylon plain bearing
XSSF 125 A
XSSF 125 A
125x30
250
160
135x110
105x80
11
Nylon plain bearing
XF 150 ABX
XF 150 ABX
150x40
250
181
135x110
105x80
11
Roller bearing
XLF 150 ABX
XLF 150 ABX
150x40
250
181
102x83
80x60
9
Roller bearing
XF 150 A
XF 150 A
150x40
250
181
135x110
105x80
11
Nylon plain bearing
XLF 150 A
XLF 150 A
150x40
250
181
102x83
80x60
9
Nylon plain bearing
XF 175 ABX
XF 175 ABX
175x40
370
216
135x110
105x80
11
Roller bearing
XF 175 A
XF 175 A
175x40
370
216
135x110
105x80
11
Nylon plain bearing
XF 200 ABX
XF 200 ABX
200x50
370
240
135x110
105x80
11
Roller bearing
XF 200 A
XF 200 A
200x50
370
240
135x110
105x80
11
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表