您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACS550 400Vac Ratings - Wall Mounted/Free Standing
ABB
AC Drives
ACS550
Powered by
CAD模型選擇
{abb/ac_drives/acs550/asc550_400v_asmtab.prj},{NB=xACS550-U1-078A-4},{TCX=ACS550-U1-078A-4},{MP=Wall Mounted},{I2N=77},{PND=41},{I2HD=65},{PHD=37},{FS=R4},{TYPE=},{IOO=},{FCO=},{PPATH=asc550_400v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TC
Type Code
ⁿ/ₐ
MP
Mounting Position
ⁿ/ₐ
I2N
Current Nominal ratings (Normal Duty)
[A]
PND
Power Nominal ratings (Normal Duty)
[kW]
I2HD
Current Nominal ratings (Heavy Duty)
[A]
PHD
Power Nominal ratings (Heavy Duty)
[kW]
FS
Frame Size
ⁿ/ₐ
xACS550-U1-03A3-4
ACS550-U1-03A3-4
Wall Mounted
3.3
1.1
2.4
0.75
R1
xACS550-U1-04A1-4
ACS550-U1-04A1-4
Wall Mounted
4.1
1.5
3.3
1.1
R1
xACS550-U1-06A9-4
ACS550-U1-06A9-4
Wall Mounted
6.9
2.2
5.4
1.5
R1
xACS550-U1-08A8-4
ACS550-U1-08A8-4
Wall Mounted
8.8
4
6.9
3
R1
xACS550-U1-012A-4
ACS550-U1-012A-4
Wall Mounted
11.9
5.5
8.8
4
R1
xACS550-U1-015A-4
ACS550-U1-015A-4
Wall Mounted
15.4
7.5
11.9
5.5
R2
xACS550-U1-023A-4
ACS550-U1-023A-4
Wall Mounted
23
11.0
15.4
7.5
R2
xACS550-U1-031A-4
ACS550-U1-031A-4
Wall Mounted
31
15
23
11
R3
xACS550-U1-038A-4
ACS550-U1-038A-4
Wall Mounted
38
18.5
31
15
R3
xACS550-U1-044A-4
ACS550-U1-044A-4
Wall Mounted
44
22
38
18.5
R4
xACS550-U1-059A-4
ACS550-U1-059A-4
Wall Mounted
59
30
44
22
R4
xACS550-U1-072A-4
ACS550-U1-072A-4
Wall Mounted
72
37
59
30
R4
xACS550-U1-078A-4
ACS550-U1-078A-4
Wall Mounted
77
41
65
37
R4
xACS550-U1-096A-4
ACS550-U1-096A-4
Wall Mounted
96
45
77
41
R5
xACS550-U1-124A-4
ACS550-U1-124A-4
Wall Mounted
124
55
96
45
R6
xACS550-U1-157A-4
ACS550-U1-157A-4
Wall Mounted
157
75
124
55
R6
xACS550-U1-180A-4
ACS550-U1-180A-4
Wall Mounted
180
90
156
75
R6
xACS550-U1-246A-4
ACS550-U1-246A-4
Wall Mounted
245
132
192
110
R6
xACS550-U2-196A-4
ACS550-U2-196A-4
Free Standing
196
110
162
90
R7
xACS550-U2-245A-4
ACS550-U2-245A-4
Free Standing
245
132
192
110
R7
xACS550-U2-316A-4
ACS550-U2-316A-4
Free Standing
316
160
240
132
R8
xACS550-U2-368A-4
ACS550-U2-368A-4
Free Standing
368
200
302
160
R8
xACS550-U2-414A-4
ACS550-U2-414A-4
Free Standing
414
225
368
200
R8
xACS550-U2-486A-4
ACS550-U2-486A-4
Free Standing
486
250
414
225
R8
xACS550-U2-526A-4
ACS550-U2-526A-4
Free Standing
526
280
477
250
R8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表