您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
507087 - 90° ELBOW CONNECTOR MALE ORFS - TIG BUTTWELD
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/507087.prj},{NB=X507087-1015},{CODE=X507087-1015},{FILENAME=X507087-1015_02},{F=11/16-16 UN-2A},{B=25},{C=27},{T1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
T1
[mm]
SX507087-121730
SX507087-121730
13/16-16 UN-2A
28
28
SX507087-162035
SX507087-162035
1"-14 UNS-2A
33,5
35
SX507087-202640
SX507087-202640
1"3/16-12 UN-2A
37,5
37,5
SX507087-253350
SX507087-253350
1"7/16-12 UN-2A
42
42
X507087-0615
X507087-0615
9/16-18 UNF-2A
21,5
25
6
X507087-1015
X507087-1015
11/16-16 UN-2A
25
27
10
X507087-1220
X507087-1220
13/16-16 UN-2A
28
25
12
X507087-1625
X507087-1625
1"-14 UNS-2A
33,5
33.5
16
X507087-2030
X507087-2030
1"3/16-12 UN-2A
37,5
37.5
20
X507087-2540
X507087-2540
1"7/16-12 UN-2A
42
42
25
X507087-3240
X507087-3240
1"11/16-12 UN-2A
45
45
32
X507087-3840
X507087-3840
2"-12 UN-2A
49
49
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
507009 - 90° ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
507108 - 90° ELBOW MALE ORFS - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
507153 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE JIS WITH O.R. JIS 2351 PORT...
FOR Fittings
06.05.2024
507120 - 90° ELBOW SWIVEL NUT ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
510006 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PO...
FOR Fittings
07.05.2024
507131 - 90° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
507142 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
510017 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
507098 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE SAE UNF-UN WITH O.R. ISO 11...
FOR Fittings
07.05.2024
508004 - 90° BULKHEAD ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
510028 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
407574 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
C-W - Equal elbow couplings
Conexa
04.11.2013
707082 - 90° ELBOW MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表