您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
OX20 - Taper Male Tee
C Matic
Category Fittings
Compression Fittings
OX Line - 316l Stainless Steel Compression Fittings
Powered by
CAD模型選擇
{cmatic/typology/compression_fittings/ox_line_316l_stainless_steel_compression_fittings/ox20_taper_male_tee.prj},{NB=X3100042},{NAME=X3100042},{CODE=X3100042},{TYPE=OX20 08 14},{MAT=316L Stainless Steel},{VAR_TUBO=8},{D1=R1/4},{L1=10},{L1IN=.394},{L2=21,5},{L2IN=.846},{L3=24,5},{L3IN=.965},{CH1=10},{CH2=14},{G=35,1},{OZ=1.238},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=80},{WPP=1160},{CONF1=MOCA},{CONF3=RoHS},{AF=Food and Pharma industry and instrumentation},{NBCUSTOM=X3100042},{NNCUSTOM=OX20},{NTCUSTOM=Taper Male Tee},{LINACUSTOM=X3100042},{STEPFILE=X3100042},{PNGFILE=OX20},{DWGFILE=OX20},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X3100011
X3100011
X3100011
OX20 04 18
316L Stainless Steel
4
R1/8
6,5
.256
17
.669
23
.906
10
10
25,3
.892
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100031
X3100031
X3100031
OX20 06 18
316L Stainless Steel
6
R1/8
6,5
.256
17
.669
24
.945
10
12
29,6
1.044
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100032
X3100032
X3100032
OX20 06 14
316L Stainless Steel
6
R1/4
10
.394
21,5
.846
24
.945
10
12
32,7
1.153
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100042
X3100042
X3100042
OX20 08 14
316L Stainless Steel
8
R1/4
10
.394
21,5
.846
24,5
.965
10
14
35,1
1.238
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100052
X3100052
X3100052
OX20 10 14
316L Stainless Steel
10
R1/4
12,5
.492
24,5
.965
30,5
1.201
12
19
72,6
2.561
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100053
X3100053
X3100053
OX20 10 38
316L Stainless Steel
10
R3/8
11,5
.453
24,5
.965
30,5
1.201
12
19
76,9
2.713
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100063
X3100063
X3100063
OX20 12 38
316L Stainless Steel
12
R3/8
12,5
.492
25,5
1.004
33
1.299
17
22
117,1
4.131
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3100064
X3100064
X3100064
OX20 12 12
316L Stainless Steel
12
R1/2
13,5
.531
30
1.181
33
1.299
19
22
126,2
4.452
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表