您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4019 - Demountable pillar
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4019.prj},{NB=WZ 4019 40 x 260},{D=40},{L=260},{D2=40},{D3=50},{D4=52},{L2=35},{L3=36},{M1=12 x 1.75},{MX1=12},{N1X=30},{I1X=33},{M2=8 x 1.25},{MX2=8},{N2X=18},{I2X=23},{M3=8 x 1.25},{MX3=8},{N=16},{P=30.0},{S1=38},{S2=48},{MS=40 ± 0.008},{MAT=Compound Steel HRC 61-63},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
L
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
M1
ⁿ/ₐ
M2
ⁿ/ₐ
M3
ⁿ/ₐ
N
[mm]
P
[mm]
S1
[mm]
S2
[mm]
MS
Mounting seat JS 6
[mm]
MAT
Material
ⁿ/ₐ
WZ 4019 18 x 100
18
100
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 18 x 110
18
110
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 18 x 120
18
120
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 18 x 130
18
130
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 18 x 140
18
140
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 18 x 150
18
150
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 18 x 160
18
160
18
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
18 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 100
19
100
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 110
19
110
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 120
19
120
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 130
19
130
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 140
19
140
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 150
19
150
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 19 x 160
19
160
19
25
27
20
21
8 x 1.25
6 x 1
6 x 1
12
16.0
23
28
19 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 100
24
100
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 110
24
110
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 120
24
120
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 130
24
130
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 140
24
140
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 150
24
150
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 160
24
160
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 170
24
170
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 24 x 180
24
180
24
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
24 ± 0.006
Compound Steel HRC 61-63
WZ 4019 25 x 100
25
100
25
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
25 ± 0.006
Compound Steel HRC 61-63
WZ 4019 25 x 110
25
110
25
32
34
25
26
10 x 1.5
6 x 1
6 x 1
12
19.5
28
33
25 ± 0.006
Compound Steel HRC 61-63
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WZ4057-53-58 - Demountable bushing for ball guiding
Mandelli
09.04.2018
WZ4040-50-30-39-50l-50XL - Steel demountable bushing
Mandelli
09.04.2018
WZ4031-32-41-51-55 - Lamina bronze plated demountable bushing
Mandelli
09.04.2018
St clamp - Retaining clamps for demountable pillars and bushings
Mandelli
09.04.2018
RT - Retaining washer for demountable pillars
Mandelli
09.04.2018
WZ4025W - Ball cage in aluminium
Mandelli
09.04.2018
WZ4025F - Ball cage in brass
Mandelli
09.04.2018
WZ7031-32-41-51-55 - Meterlube sintered demountable bushing
Mandelli
09.04.2018
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
09.04.2018
WZ4020 - Straight pillar
Mandelli
09.04.2018
ISO 631/651/655 - Meter bronze plated demountable bushing
Mandelli
09.04.2018
ISO ST - Retaining clamps
Mandelli
09.04.2018
WZ4024 - Ball cage with circlip and retaining unit
Mandelli
09.04.2018
WZ4068 - Steel cylindrical bushing
Mandelli
09.04.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表