您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR212 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr212_asmtab.prj},{NB=WSR212-18x47},{SIZE=18x47},{D11=18},{D2=47},{TKN=220},{L=34},{L1=17},{L2=22},{L3=28},{D3=56},{PW=241},{PN=94},{N=5},{S=5x M6},{SCRX=6},{LX=20},{TA=19},{M=0.24},{MAT=Steel},{MAT2=Stainless steel },{CTN=84839089},{PPATH=parts/wsr212/wsr212_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L3
Basic dimension
[mm]
D3
Outside diameter
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR212-18x47
18x47
220
34
17
22
28
56
241
94
5x M6
19
0.24
Steel
84839089
WSR212-19x47
19x47
243
34
17
22
28
56
234
94
5x M6
19
0.26
Steel
84839089
WSR212-20x47
20x47
256
34
17
22
28
56
222
94
5x M6
19
0.26
Steel
84839089
WSR212-22x47
22x47
282
34
17
22
28
56
202
94
5x M6
19
0.24
Steel
84839089
WSR212-24x50
24x50
368
34
17
22
28
59
222
106
6x M6
19
0.28
Steel
84839089
WSR212-25x50
25x50
383
34
17
22
28
59
213
106
6x M6
19
0.27
Steel
84839089
WSR212-28x55
28x55
429
34
17
22
28
64
190
97
6x M6
19
0.33
Steel
84839089
WSR212-30x55
30x55
460
34
17
22
28
64
177
97
6x M6
19
0.31
Steel
84839089
WSR212-32x60
32x60
655
34
17
22
28
69
222
118
8x M6
19
0.36
Steel
84839089
WSR212-35x60
35x60
716
34
17
22
28
69
203
118
8x M6
19
0.35
Steel
84839089
WSR212-38x65
38x65
778
34
17
22
28
74
187
109
8x M6
19
0.40
Steel
84839089
WSR212-40x65
40x65
819
34
17
22
28
74
178
109
8x M6
19
0.36
Steel
84839089
WSR212-42x75
42x75
1361
41
20
25
33
84
227
127
7x M8
42
0.44
Steel
84839089
WSR212-45x75
45x75
1458
41
20
25
33
84
212
127
7x M8
42
0.6
Steel
84839089
WSR212-50x80
50x80
1620
41
20
25
33
89
191
119
7x M8
42
0.65
Steel
84839089
WSR212-55x85
55x85
2037
41
20
25
33
94
199
129
8x M8
42
0.72
Steel
84839089
WSR212-60x90
60x90
2223
41
20
25
33
99
182
121
8x M8
42
0.75
Steel
84839089
WSR212-65x95
65x95
2710
41
20
25
33
104
189
129
9x M8
42
0.81
Steel
84839089
WSR212-70x110
70x110
4203
50
24
30
40
119
211
134
8x M10
83
1.49
Steel
84839089
WSR212-75x115
75x115
4754
50
24
30
40
124
197
128
8x M10
83
1.57
Steel
84839089
WSR212-80x120
80x120
4804
50
24
30
40
129
184
123
8x M10
83
1.67
Steel
84839089
WSR212-85x125
85x125
5742
50
24
30
40
134
195
133
9x M10
83
1.74
Steel
84839089
WSR212-90x130
90x130
6080
50
24
30
40
139
184
128
9x M10
83
1.34
Steel
84839089
WSR212-95x135
95x135
7131
50
24
30
40
144
194
137
10x M10
83
1.94
Steel
84839089
WSR212-100x145
100x145
8732
56
26
32
44
154
195
137
8x M12
145
2.52
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSR230 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
WSR210 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Type SD31
NTN Corporation
02.11.2023
WSR225 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
MUCP - MUCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
Locking assemblies BK19 - Locking assemblies self-centering ''BK 19''
BEA Ingranaggi
06.07.2020
WSR220 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Z13B - Locking assemblies, type Z13B
Chinese Manufacturers
21.05.2014
WSR240 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
KBS 16 - Locking Device
KBK Antriebstechnik
26.11.2019
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表