您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WK1 - Miniature Metal Bellow Coupling with expanding mandrel
StS Coupling GmbH
Metal Bellow Couplings
Powered by
CAD模型選擇
{sts/metal_bellow_couplings/wk1_asmtab.prj},{NB=WK1/5-20-3-8},{SIZE=5},{TKN=0.5},{LX=20,24,28},{L=20},{A=15.5},{N=1},{D1=3.0},{D1MIN=3},{D1MAX=8},{D2=8},{LN=6.75},{L1=8},{B=17.5},{K=2.4},{H=5.2},{S=M2},{SX=2.000},{SL=6.000},{F=M3},{FX=3.000},{FL=10.000},{TAS=0.5},{TAF=2},{PPATH=parts/wk1/wk1_asmtpl.prj},{MAT1=stainless steel},{MAT2=aluminum},{CTN=84836080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
A
Outside diameter
[mm]
D2
Expanding mandrel diameter Øh7
[mm]
LN
Hub length
[mm]
L1
Expanding mandrel length
[mm]
B
Interference diameter
[mm]
K
Basic dimension
[mm]
H
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
F
Screw (ISO 4762)
ⁿ/ₐ
TAS
Installation torque per screw (S)
[Nm]
TAF
Installation torque per screw (F)
[Nm]
J
Mass moment of inertia
[kg cm²]
M
Mass
[kg]
MAT1
Material for bellow
ⁿ/ₐ
MAT2
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WK1/5-20-3-8
5
0.5
15.5
8
6.75
8
17.5
2.4
5.2
M2
M3
0.5
2
0.0025
0.009
Stainless steel
Aluminum
84836080
WK1/10-22-3-8
10
1
15.5
8
6.75
8
17.5
2.4
5.2
M2
M3
0.5
2
0.0030
0.010
Stainless steel
Aluminum
84836080
WK1/15-25-3-10
15
1.5
20.0
10
8.50
12
21.0
3.0
7.0
M2,5
M4
1.3
5
0.0078
0.018
Stainless steel
Aluminum
84836080
WK1/20-29-3-10
20
2
25.0
10
11.00
12
27.0
3.5
9.0
M3
M4
2.0
5
0.0206
0.028
Stainless steel
Aluminum
84836080
WK1/45-36-6-14
45
4.5
32.5
14
13.00
16
34.0
4.5
11.5
M4
M5
5.0
11
0.0680
0.057
Stainless steel
Aluminum
84836080
WK1/100-41-6-16
100
10
40.0
16
14.00
20
41.5
4.7
15.5
M4
M6
5.0
19
0.1530
0.081
Stainless steel
Aluminum
84836080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WK9 - Metal Bellow Coupling with expanding mandrel
StS Coupling GmbH
10.02.2021
RK - Slipping Clutch - standard version
StS Coupling GmbH
10.02.2021
WKE/ND - Elastomer Coupling with expanding mandrel
StS Coupling GmbH
24.02.2021
WK4-H - Metal Bellow Coupling with split clamping hub
StS Coupling GmbH
17.05.2023
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
2301A... - Bellows Coupling with Clamping Hub
Kistler
17.05.2024
SWK/CP - Safety Coupling with keyway connection
StS Coupling GmbH
10.02.2021
SWK/CB - Safety Coupling with conical clamping hub
StS Coupling GmbH
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表