您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMVSS-ORD - Stop ends with mounted O-ring seal, hexagonal, EMVS-ORD, metric
WISKA
Brass accessories
Powered by
CAD模型選擇
{wiska/messing_zubehoer/emvss_ord.prj},{NB=EMVSS-ORD 25 10102191},{CNSORDERNO=10102191},{TL=11.0},{L=6.5},{SW=28},{E1=31.8},{WEIGHT=0.018},{NDM=25.000},{KDM=23.160},{L1=6.0},{LR=12.300},{HR=6.750},{R=0.750},{D1=21.500},{TYP=EMVSS-ORD 25},{D=M25x1.5},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP68},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Nein},{BAA351=Messing},{AAS484=Nein},{AAC108=IP68},{W=0.096},{TC=EMVSS-ORD 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10102191/emvss-ord-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10102191/emvss-ord-25.html},{AAS460=M25},{BAA038=-40},{BAA039=120},{AAO677=Wiska}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMVSS ORD 12 101021...
10102188
EMVSS ORD 12
M12x1.5
7.5
5.0
14
15.7
Cable gland: brass nickel...
IP68
10
0.006
WISKA EMVSS-ORD 16 101021...
10102189
EMVSS-ORD 16
M16x1.5
8.0
5.0
18
20.3
Cable gland: brass nickel...
IP68
10
0.008
WISKA EMVSS-ORD 20 101021...
10102190
EMVSS-ORD 20
M20x1.5
9.5
6.0
22
24.9
Cable gland: brass nickel...
IP68
10
0.013
WISKA EMVSS-ORD 25 101021...
10102191
EMVSS-ORD 25
M25x1.5
11.0
6.5
28
31.8
Cable gland: brass nickel...
IP68
10
0.018
WISKA EMVSS-ORD 32 101021...
10102192
EMVSS-ORD 32
M32x1.5
12.0
7.0
35
39.9
Cable gland: brass nickel...
IP68
5
0.024
WISKA EMVSS-ORD 40 101021...
10102193
EMVSS-ORD 40
M40x1.5
13.0
8.0
44
50.3
Cable gland: brass nickel...
IP68
5
0.048
WISKA EMVSS-ORD 50 101021...
10102194
EMVSS-ORD 50
M50x1.5
15.0
9.0
54
61.9
Cable gland: brass nickel...
IP68
1
0.144
WISKA EMVSS-ORD 63 101021...
10102195
EMVSS-ORD 63
M63x1.5
16.0
10.0
67
76.9
Cable gland: brass nickel...
IP68
1
0.236
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMMU - Locknuts, EMMU, metric
WISKA
29.05.2024
OSAJ - ATEX Ex d enlargement adaptors, OSAJ, brass nickel-plated, metric-me...
WISKA
18.12.2023
ADR - Connection thread gaskets, ADR, PG
WISKA
18.12.2023
EMVS-ORD - Stop ends with mounted O-ring seal, EMVS-ORD, metric
WISKA
29.05.2024
EMMU-EMV - EMC locknuts, EMMU-EMV, brass nickel-plated, metric
WISKA
29.05.2024
Plugs, hexagonal
Riegler
15.01.2018
GN 745.2 - Threaded plugs, with O-ring without vent hole
JW Winco
02.04.2024
ESSVG-4 EMV-Z - VentGLAND EMV, SPRINT cable glands, ESSVG-4 EMV-Z, stainles...
WISKA
29.05.2024
EMSKV-L-RW - Railway cable gland, with long thread
WISKA
29.05.2024
Blindstopfen Ex d IIC - Locking plugs nickel-plated brass Ex d IIC
Hugro
23.12.2021
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
1646227 - HC-M-BS-M16
PHOENIX CONTACT
07.12.2023
B229 - Male Plug, Parallel
AIRWORK
27.06.2022
RDE RW - RDE RW
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表