您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
CW Pack - Gland packs, CW Pack, economy, brass
WISKA
British Standard (BS) 6121-cable glands, brass
Powered by
CAD模型選擇
{wiska/kabelverschraubungen_bs/cw_pack.prj},{NB=CW 32 Pack 50101676},{CNSORDERNO=50101676},{TYP=CW 32 Pack},{D=M32x1.5},{DX=32.000},{TL=58.0},{D1=26.0 - 33.5},{D2=-26.5},{L=10.0},{SW1=43},{E1=49.5},{CNSMAT=Brass},{SGE=IP66},{ETEMP=-20°C to 80°C},{CNSQUANTITY=2},{INFO=HTML},{DH1=7.000},{DH2=12.000},{DH3=5.000},{DH4=19.000},{DH5=4.000},{DH6=5.000},{DA1=1.000},{DD1=26.500},{DD2=42.000},{DD3=49.500},{DD4=42.000},{DD5=42.000},{SWX=46.000},{VERS=0},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50101676/cw-32-pack.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50101676/cw-32-pack.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
D2
Cable diameter below cable shield
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA CW 20S Pack 5010167...
50101673
CW 20S Pack
M20x1.5
48.0
12.8 - 15.5
-11.8
10.0
24
27.0
Brass
IP66
-20°C to 80°C
2
WISKA CW 20L Pack 5010167...
50101674
CW 20L Pack
M20x1.5
49.0
15.5 - 19.5
-13.6
10.0
27
30.5
Brass
IP66
-20°C to 80°C
2
WISKA CW 25 Pack 50101675
50101675
CW 25 Pack
M25x1.5
54.0
22.0 - 26.5
-20.0
10.0
35
39.0
Brass
IP66
-20°C to 80°C
2
WISKA CW 32 Pack 50101676
50101676
CW 32 Pack
M32x1.5
58.0
26.0 - 33.5
-26.5
10.0
43
49.5
Brass
IP66
-20°C to 80°C
2
WISKA CW 40 Pack 50101677
50101677
CW 40 Pack
M40x1.5
67.0
33.0 - 39.5
-32.1
15.0
51
58.8
Brass
IP66
-20°C to 80°C
1
WISKA CW 50 Pack 50101678
50101678
CW 50 Pack
M50x1.5
70.0
45.0 - 52.0
-42.2
15.0
63
70.0
Brass
IP66
-20°C to 80°C
1
WISKA CW 63 Pack 50101679
50101679
CW 63 Pack
M63x1.5
75.0
59.0 - 66.0
-55.2
15.0
79
88.0
Brass
IP66
-20°C to 80°C
1
WISKA CW 75 Pack 50107339
50107339
CW 75 Pack
M75x1.5
70.0
70.0 - 78.0
-67.7
20.0
98
98.0
Brass
IP66
-20°C to 80°C
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CWP Pack - Gland packs, CWP Pack, premium, for single-wire armoured cables,...
WISKA
18.12.2023
ESKV PLUS - SPRINT cable gland, ESKV Plus, metric
WISKA
15.12.2023
KSM-M - Cable gland with PG outer thread acc. to EN 60423
Flexa
22.03.2022
BWP Pack - Gland packs, BWP Pack, premium, brass
WISKA
18.12.2023
SKV - Cable glands with strain relief, SKV, PG
WISKA
18.12.2023
221-413 - COMPACT splicing connectors for all conductor types 3-conductor t...
WAGO
17.04.2024
SKINTOP (Pg) - Cable gland plastic with PG connecting thread
Hugro
23.12.2021
E1W Pack - Gland packs for single-wire armoured cables, E1W Pack, premium, ...
WISKA
18.12.2023
Cable gland - Brass
Rittal
01.10.2021
ESKV - SPRINT cable glands, ESKV, metric, EN 62444
WISKA
29.05.2024
EMUG - Locknuts, EMUG, metric
WISKA
29.05.2024
SKINTOP® ST-M - Cable gland plastic
LAPP
15.05.2024
Cable Gland PG
ABB Installation Products
09.03.2023
1411095 - G-EDSWU-M32-L66L-STES-S
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表