您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
W35 - Gleitführungsbuchse, selbstschmierend
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060145.prj},{NB=W35-24-36 Gleitfuehrungsbuchse, selbstschmierend},{PDF=PDF},{D1=24},{L1=36},{D2=30},{D4=35},{L3=6},{L2=>2-3xd1},{L4=26.6},{D5=28.6},{M=1.60},{SNPR=MIN},{ARTNR=177909}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
D2
(d2)
[mm]
D4
(d4)
[mm]
L3
(L3)
[mm]
L2
(L2)
[mm]
L4
(L4)
[mm]
D5
(D5)
[mm]
M
(M)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
W35-14-17
14
17
20
25
6
>2-3xd1
8.3
19.0
1.30
177870
W35-14-22
14
22
20
25
6
>2-3xd1
13.3
19.0
1.30
177871
W35-14-27
14
27
20
25
6
>2-3xd1
18.3
19.0
1.30
177872
W35-14-36
14
36
20
25
6
>2-3xd1
27.3
19.0
1.30
177873
W35-14-46
14
46
20
25
6
>2-3xd1
37.3
19.0
1.30
177874
W35-14-56
14
56
20
25
6
>2-3xd1
47.3
19.0
1.30
177875
W35-15-17
15
17
20
25
6
>2-3xd1
8.3
19.0
1.30
177876
W35-15-22
15
22
20
25
6
>2-3xd1
13.3
19.0
1.30
177877
W35-15-27
15
27
20
25
6
>2-3xd1
18.3
19.0
1.30
177878
W35-15-36
15
36
20
25
6
>2-3xd1
27.3
19.0
1.30
177879
W35-15-46
15
46
20
25
6
>2-3xd1
37.3
19.0
1.30
177880
W35-15-56
15
56
20
25
6
>2-3xd1
47.3
19.0
1.30
177881
W35-18-17
18
17
26
31
6
>2-3xd1
8.3
24.9
1.30
177882
W35-18-22
18
22
26
31
6
>2-3xd1
13.3
24.9
1.30
177883
W35-18-27
18
27
26
31
6
>2-3xd1
18.3
24.9
1.30
177884
W35-18-36
18
36
26
31
6
>2-3xd1
27.3
24.9
1.30
177885
W35-18-46
18
46
26
31
6
>2-3xd1
37.3
24.9
1.30
177886
W35-18-56
18
56
26
31
6
>2-3xd1
47.3
24.9
1.30
177887
W35-18-66
18
66
26
31
6
>2-3xd1
57.3
24.9
1.30
177888
W35-18-76
18
76
26
31
6
>2-3xd1
67.3
24.9
1.30
177889
W35-20-17
20
17
26
31
6
>2-3xd1
8.3
24.9
1.30
177890
W35-20-22
20
22
26
31
6
>2-3xd1
13.3
24.9
1.30
177891
W35-20-27
20
27
26
31
6
>2-3xd1
18.3
24.9
1.30
177892
W35-20-36
20
36
26
31
6
>2-3xd1
27.3
24.9
1.30
177893
W35-20-46
20
46
26
31
6
>2-3xd1
37.3
24.9
1.30
177894
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4194 - Guide bushe, self-lubricating
STRACK
02.11.2023
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
SN1762 - Guide bush
STRACK
02.11.2023
Z4078 - Guide bushe, self-lubricating
STRACK
04.10.2022
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
Z5 - Latch lock
STRACK
17.08.2022
SN1777SR - Antifriction slideway bush
STRACK
11.03.2024
GN146.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Berger Tools
04.04.2023
01000316000 - Adjusting ring
SToxxparts
31.05.2022
GN145.1 - Flanged linear actuator connectors for linear actuators, Identifi...
Berger Tools
04.04.2023
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
Z5_POS01 - Latch arm
STRACK
17.08.2022
RBB-14 - Bush
Rigon
13.06.2024
R Locating rings - DME - Standard Mat. St 37-2
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表