您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
VL Ø 40 - Extra light load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series VL
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_40.prj},{NB=VL40-115(0)},{CODE=VL40-115},{DH=40},{DD=20},{LO=115},{RG=22.1},{SX=0.0},{S1=34.500},{F1=762},{S2=46},{F2=1017},{S3=51.8},{F3=1144},{SN=57.5},{FN=1271},{SB=67.9},{FB=1501},{MAT=Cr-Si},{BXH=8 x 3.4},{DE=37.1},{RG1=22.100},{DE1=37.100},{DDNUM=20.000},{B=8.000},{H=3.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Force
[N]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL40-051
VL40-051
40
20
51
48.1
0.000
51.000
15.300
736
20.4
981
23.0
1104
25.5
1227
28
8 x 3.4
VL40-064
VL40-064
40
20
64
39.2
0.000
64.000
19.200
753
25.6
1004
28.8
1129
32
1254
36.2
8 x 3.4
VL40-076
VL40-076
40
20
76
33.3
0.000
76.000
22.800
759
30.4
1012
34.2
1139
38
1265
43.7
8 x 3.4
VL40-089
VL40-089
40
20
89
28.4
0.000
89.000
26.700
758
35.6
1011
40.1
1137
44.5
1264
51.7
8 x 3.4
VL40-102
VL40-102
40
20
102
24.5
0.000
102.000
30.600
750
40.8
1000
45.9
1125
51
1250
59.8
8 x 3.4
VL40-115
VL40-115
40
20
115
22.1
0.000
115.000
34.500
762
46
1017
51.8
1144
57.5
1271
67.9
8 x 3.4
VL40-127
VL40-127
40
20
127
19.6
0.000
127.000
38.100
747
50.8
996
57.2
1120
63.5
1245
75.2
8 x 3.4
VL40-139
VL40-139
40
20
139
17.7
0.000
139.000
41.700
738
55.6
984
62.6
1107
69.5
1230
82.4
8 x 3.4
VL40-152
VL40-152
40
20
152
16.2
0.000
152.000
45.600
739
60.8
985
68.4
1108
76
1231
90.6
8 x 3.4
VL40-178
VL40-178
40
20
178
13.7
0.000
178.000
53.400
732
71.2
975
80.1
1097
89
1219
106.5
8 x 3.4
VL40-203
VL40-203
40
20
203
12.3
0.000
203.000
60.900
749
81.2
999
91.4
1124
101.5
1248
122.2
8 x 3.4
VL40-254
VL40-254
40
20
254
9.8
0.000
254.000
76.200
747
101.6
996
114
1120
127
1245
153.6
8 x 3.4
VL40-305
VL40-305
40
20
305
8.3
0.000
305.000
91.500
759
122
1013
137
1139
152.5
1266
185.4
8 x 3.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V Ø 40 - Light load
Special Springs
22.05.2024
VL Ø 32 - Extra light load
Special Springs
18.06.2020
V Ø 63 - Light load
Special Springs
22.05.2024
VL Ø 10 - Extra light load
Special Springs
18.06.2020
EBU-1HBG - Self lubricating guide bush
Pedrotti
29.09.2021
B Ø 16 - Medium load
Special Springs
22.05.2024
VL Ø 13 - Extra light load
Special Springs
18.06.2020
L Ø 30
Special Springs
22.05.2024
VL Ø 20 - Extra light load
Special Springs
18.06.2020
V Ø 10 - Light load
Special Springs
22.05.2024
B Ø 10 - Medium load
Special Springs
22.05.2024
LUL - Super light duty spring
PROPLASTICA
19.08.2021
TR Ø 10 - Heavy load
Special Springs
22.05.2024
TV Ø 10 - Light load
Special Springs
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表