您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
CASC - Single convolution bellow
Freudenberg - Freudenberg Sealing Technologies
Special Products
Bellows
Powered by
CAD模型選擇
{freudenberg/special_products/bellows/v6-einfaltenbaelge.prj},{NB=V6-246 440301-31},{IDNR=},{ARTIKELNR=440301},{BAUFORM=V6-246},{AF=1},{LH=80.0},{L=31.0},{LMAX=31.0},{LMIN=5.0},{MS=2.50},{D1=70.0},{D2=70.0},{DD1=70.0},{DD2=116.0},{WS=42 CR 764},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
AF
No. of convolutions
ⁿ/ₐ
LH
Productions length
[mm]
LMAX
Length max.
[mm]
LMIN
Length mix.
[mm]
MS
Material thickness
[mm]
D1
Connection diameter
[mm]
D2
Connection diameter
[mm]
DD1
min. inner diameter
[mm]
DD2
max. outer diameter
[mm]
WS
Material
ⁿ/ₐ
V6-1 31657
31657
1
27.0
27.0
27.0
2.50
34.0
54.0
34.0
60.0
42 CR 764
V6-2 31658
31658
1
24.0
20.0
6.0
1.50
50.0
58.0
50.0
85.0
42CR764
V6-37 438518
438518
1
45.0
17.0
3.0
1.25
26.0
26.0
26.0
50.0
45 NBR 670
V6-67 430851
430851
1
75.0
18.0
3.0
1.50
42.0
42.0
42.0
71.0
45 NBR 670
V6-67 430852
430852
1
75.0
18.0
3.0
1.50
42.0
42.0
42.0
71.0
50 CR 879
V6-70 437106
437106
1
90.0
30.0
14.0
1.50
47.0
47.0
47.0
76.0
45 NBR 670
V6-74 29229
29229
1
65.0
65.0
40.0
2.00
18.0
80.0
18.0
110.0
42 CR 764
V6-83 430853
430853
1
32.0
8.0
3.0
1.25
16.0
16.0
16.0
36.0
45 NBR 670
V6-84 431524
431524
1
38.0
10.0
3.0
1.25
18.0
18.0
18.0
38.0
45 NBR 670
V6-85 435479
435479
1
40.0
14.0
3.0
1.25
22.0
22.0
22.0
44.0
45 NBR 670
V6-86 436928
436928
1
50.0
17.0
3.0
1.50
29.0
29.0
29.0
53.0
45 NBR 670
V6-87 434024
434024
1
60.0
17.0
3.0
1.50
32.0
32.0
32.0
58.0
45 NBR 670
V6-88 440321
440321
1
65.0
17.0
3.0
1.50
37.0
37.0
37.0
65.0
45 NBR 670
V6-89 432923
432923
1
95.0
18.0
3.0
1.50
52.0
52.0
52.0
88.0
45 NBR 670
V6-89 432921
432921
1
95.0
18.0
3.0
1.50
52.0
52.0
52.0
88.0
50 CR 879
V6-101 434013
434013
1
95.0
22.0
4.0
1.75
58.0
58.0
58.0
98.0
42 CR 764
V6-101 434009
434009
1
95.0
22.0
4.0
1.75
58.0
58.0
58.0
98.0
45 NBR 670
V6-102 29269
29269
1
96.0
20.0
4.0
1.75
70.0
70.0
70.0
120.0
45 NBR 670
V6-103 454461
454461
1
105.0
49.0
17.0
1.75
80.0
80.0
80.0
135.0
45NBR670
V6-132 29301
29301
1
37.5
41.0
26.0
1.60
15.5
47.0
16.0
66.0
42 CR 764
V6-182 455544
455544
1
56.0
30.0
3.0
1.25
20.0
20.0
20.0
40.0
42 CR 764
V6-182 436927
436927
1
56.0
30.0
3.0
1.25
20.0
20.0
20.0
40.0
45 NBR 670
V6-246 440301
440301
1
80.0
31.0
5.0
2.50
70.0
70.0
70.0
116.0
42 CR 764
V6-285 440303
440303
1
65.0
19.0
10.0
1.50
28.0
28.0
28.0
52.0
45 NBR 670
V6-286 434069
434069
1
75.0
18.0
3.0
1.50
32.0
32.0
32.0
58.0
45 NBR 670
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表