您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 1 Screw Cover Wireway Fittings, 90° Elbow - Tee - Cross - Wireway
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_elbow_tee_cross.prj},{NB=44_LTX},{FINISH=},{A=4.00},{B=4.00},{C=6.00},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
22 LTX
22 LTX
2.50
64
64
4.50
114
33 LTX
33 LTX
3.00
76
76
5.00
127
44 LTX
44 LTX
4.00
102
102
6.00
152
64 LTX
64 LTX
6.00
152
102
8.00
203
88 LTX
88 LTX
8.00
203
203
10.00
254
1010 LTX
1010 LTX
10.00
254
254
12.00
305
1212 LTX
1212 LTX
12.00
305
305
14.00
356
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 1 Screw Cover Wireway - Painted & Galvanized - Wireway
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, 45° Elbow
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, Cross
Eaton B-Line
17.10.2023
Type 1 Quick-Connect Hinge Cover Wireway, Tee - Wireway
Eaton B-Line
17.10.2023
Type 1 Quick-Connect Hinge Cover Wireway, 90° Elbow - Wireway
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, 90° Elbow
Eaton B-Line
17.10.2023
NEMA 4X Feed-Through Wireway, Closure Plate
Eaton B-Line
17.10.2023
NEMA 4X Feed-Through Wireway, Gasket
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 15° Elbow, Top Opening
Eaton B-Line
17.10.2023
Type 1 Quick-Connect Hinge Cover Wireway, 45° Elbow - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Transposition Elbows
Eaton B-Line
17.10.2023
Type 1 Screw Cover Wireway Fittings, Telescopic Fitting - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, Tee, Top Opening
Eaton B-Line
17.10.2023
Type 1 Quick-Connect Hinge Cover Wireway, Wireway End Flange
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表