您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TTMS - Anti-Backlash Lead Screw Assembly
WMBerg
METRIC
Linear Components
Lead Screw and Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/lead_screw_and_components/me4.prj},{NB=TTMS12ABS10-500_1},{PN=TTMS12ABS10-500},{DES=Anti-Backlash Lead Screw Assem},{CN=Master Inch/Metric Catalog},{CP=E4},{PD=12},{TYP=1},{LEAD=10},{L=500},{A=38.0},{S=28.5},{C=16.0},{D=19},{E=38.0},{F=M3},{T=5.0},{G=1.5},{NDM=3.0000},{PSTOL=0.0010},{MAT=Nut-Acetal}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
PD
Pitch Diameter
[mm]
LEAD
Lead
[mm]
L
Length
[mm]
A
Diameter ØA
[mm]
S
Diameter ØS
[mm]
C
Diameter ØC
[mm]
D
Diameter ØD
[mm]
E
max. Length
[mm]
F
Screw
ⁿ/ₐ
T
Width
[mm]
G
Width
[mm]
MAT
Material
ⁿ/ₐ
TTMS4ABS1-300_1
TTMS4ABS1-300
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
4
1
300
25.5
19.0
11.0
15
29.0
M3
5.0
1.5
Nut-Acetal
TTMS6ABS2-300_1
TTMS6ABS2-300
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
6
2
300
25.5
19.0
11.0
15
29.0
M3
5.0
1.5
Nut-Acetal
TTMS8ABS4-300_1
TTMS8ABS4-300
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
8
4
500
38.0
28.5
16.0
19
38.0
M3
5.0
1.5
Nut-Acetal
TTMS10ABS2-500_1
TTMS10ABS2-500
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
10
2
500
38.0
28.5
16.0
19
38.0
M3
5.0
1.5
Nut-Acetal
TTMS10ABS20-500_1
TTMS10ABS20-500
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
10
20
500
38.0
28.5
16.0
19
38.0
M3
5.0
1.5
Nut-Acetal
TTMS12ABS5-500_1
TTMS12ABS5-500
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
12
5
500
38.0
28.5
16.0
19
38.0
M3
5.0
1.5
Nut-Acetal
TTMS12ABS10-500_1
TTMS12ABS10-500
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
12
10
500
38.0
28.5
16.0
19
38.0
M3
5.0
1.5
Nut-Acetal
TTMS16ABS4-1000_1
TTMS16ABS4-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
16
4
1000
44.5
35.0
22.5
26
53.0
M4
6.5
2.0
Nut-Acetal
TTMS16ABS10-1000_1
TTMS16ABS10-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
16
10
1000
44.5
35.0
22.5
26
53.0
M4
6.5
2.0
Nut-Acetal
TTMS20ABS4-1000_1
TTMS20ABS4-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
20
4
1000
55.5
45.5
30.0
40
63.5
M5
6.5
2.0
Nut-Acetal
TTMS20ABS10-1000_1
TTMS20ABS10-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
20
10
1000
55.5
45.5
30.0
40
63.5
M5
6.5
2.0
Nut-Acetal
TTMS20ABS20-1000_1
TTMS20ABS20-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
20
20
1000
55.5
45.5
30.0
40
63.5
M5
6.5
2.0
Nut-Acetal
TTMS25ABS5-1000_1
TTMS25ABS5-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
25
5
1000
55.5
45.5
30.0
40
63.5
M5
6.5
2.0
Nut-Acetal
TTMS25ABS10-1000_1
TTMS25ABS10-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
25
10
1000
55.5
45.5
30.0
40
63.5
M5
6.5
2.0
Nut-Acetal
TTMS25ABS20-1000_1
TTMS25ABS20-1000
Anti-Backlash Lead Screw ...
Master Inch/Metric Catalo...
25
20
1000
55.5
45.5
30.0
40
63.5
M5
6.5
2.0
Nut-Acetal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表