您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
TKKSB - Cable Stars
REIKU
Robotics and automation
Cable stars
Cable stars
Powered by
CAD模型選擇
{reiku/robotics_and_automation/cable_stars/cable_stars/tkksb.prj},{NB=TKKSB-52B03},{INFO=Data Sheet},{VER=5},{FB=schwarz},{NW=52},{D1=62.2},{D2=60.2},{D3=54.2},{L=36.0},{VE=10},{TYP=3},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_Kabelstern_CableStar.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
FB
Colour
ⁿ/ₐ
NW
Nominal width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
VE
pcs.
ⁿ/ₐ
TKKSB-23BLIND
black
23
29.0
28.5
24.0
19.0
25
TKKSB-29BLIND
black
29
34.5
34.0
29.5
20.3
25
TKKSB-36B01
black
36
42.5
40.5
37.1
36.0
10
TKKSB-36BLIND
black
36
42.5
40.5
37.1
36.0
10
TKKSB-42BLIND
black
42
50.0
0.0
43.0
20.2
10
TKKSB-48B01
black
48
54.3
52.4
49.3
36.3
10
TKKSB-48BLIND
black
48
54.3
52.4
49.3
36.3
10
TKKSB-52B01
black
52
62.2
60.2
54.2
36.0
10
TKKSB-52B02
black
52
62.2
60.2
54.2
36.0
10
TKKSB-52B03
black
52
62.2
60.2
54.2
36.0
10
TKKSB-52B04
black
52
62.2
60.2
54.2
36.0
10
TKKSB-52BLIND
black
52
62.2
60.2
54.2
36.0
10
TKKSB-70B01
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70B02
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70B03
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70B04
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70B05
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70B06
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70B07
black
70
82.5
79.5
71.7
39.0
10
TKKSB-70BLIND
black
70
82.5
79.5
71.7
39.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表