您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TI-3070 - Helical Thread Inserts - Free Running
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Helical Thread Inserts
Helical Thread Inserts - Free Running
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030100/p090825/ti-3070.prj},{NB=TI-3190},{PN=TI-3190},{AMERSID=1073911},{APACID=-},{EMEAID=-},{SCREWTYPE=Free Running},{THREAD=M10 x 1.5},{LENGTH=10.000},{THREADDIASKETCH1=12.500},{PITCHHELIXSPIRAL=1.50000},{STATESWEEP2=S},{THREADSIZESKETCH=8.3760},{BR=0.113},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SCREWTYPE
Screw Type
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
LENGTH
Length
[mm]
TI-3070
TI-3070
1073901
-
-
Free Running
M5 x 0.8
5.000
TI-3080
TI-3080
1073902
-
-
Free Running
M5 x 0.8
7.500
TI-3090
TI-3090
1073903
-
-
Free Running
M5 x 0.8
10.000
TI-3100
TI-3100
1073905
-
-
Free Running
M6 x 1.0
6.000
TI-3110
TI-3110
1073906
-
-
Free Running
M6 x 1.0
9.000
TI-3120
TI-3120
1073907
-
-
Free Running
M6 x 1.0
12.000
TI-3160
TI-3160
1073908
-
-
Free Running
M8 x 1.25
8.000
TI-3170
TI-3170
1073909
-
-
Free Running
M8 x 1.25
12.000
TI-3180
TI-3180
1073910
-
-
Free Running
M8 x 1.25
16.000
TI-3190
TI-3190
1073911
-
-
Free Running
M10 x 1.5
10.000
TI-3200
TI-3200
1073913
-
-
Free Running
M10 x 1.5
15.000
TI-3210
TI-3210
1073914
-
-
Free Running
M10 x 1.5
20.000
TI-3220
TI-3220
1073915
-
-
Free Running
M12 x 1.75
12.000
TI-3230
TI-3230
1073916
-
-
Free Running
M12 x 1.75
18.000
TI-3240
TI-3240
1073917
-
-
Free Running
M12 x 1.75
24.000
TI-3700
TI-3700
1073923
-
-
Screw Locking
M6 x 1.0
9.000
TI-3710
TI-3710
1073924
-
-
Screw Locking
M6 x 1.0
12.000
TI-3760
TI-3760
1073925
-
-
Screw Locking
M8 x 1.25
12.000
TI-3770
TI-3770
1073926
-
-
Screw Locking
M8 x 1.25
16.000
TI-3800
TI-3800
1073928
-
-
Screw Locking
M10 x 1.5
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
550-006 - Self-Locking Thread Inserts
Essentra Components
28.07.2014
STI-210 - Self-Tapping Thread Inserts - Cutting Notch in Brass
Essentra Components
28.07.2014
EZ-200 - Press-Fit Thread Inserts - Knurled Flush
Essentra Components
28.07.2014
STI-410 - Self-Tapping Thread Inserts - Cutting Hole in Steel and Stainless
Essentra Components
28.07.2014
450-6 - Self-Locking Thread Inserts
Essentra Components
28.07.2014
329-004 - Self-Locking Thread Inserts
Essentra Components
28.07.2014
EZ-270-4 - Press-Fit Thread Inserts - Finserts
Essentra Components
28.07.2014
303-332 - Self-Locking Thread Inserts
Essentra Components
28.07.2014
653-6 - Self-Locking Thread Inserts
Essentra Components
28.07.2014
650-6 - Self-Locking Thread Inserts
Essentra Components
28.07.2014
AVDR4 - H2Omit Vent Drains
nVent HOFFMAN
20.11.2023
MAE-BP-PA-6.6 - Bushes BP, Polyamide 6.6 Die Cast
MÄDLER
26.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表