您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-SST-p - Three-lobe handwheel
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt/vtt_sst_p.prj},{NB=Three-lobe handwheel VTT.40-SST-p-M8x25},{CODE=167382},{DESCRIPTION=VTT.40-SST-p-M8x25},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16.0},{DIM05=25},{DIM06=13.5},{WEIGHT=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Three-lobe handwheel VTT....
167141
VTT.25-SST-p-M4x6
25
M4
20
12.0
6
10.0
8
Three-lobe handwheel VTT....
167142
VTT.25-SST-p-M4x10
25
M4
20
12.0
10
10.0
8
Three-lobe handwheel VTT....
167161
VTT.25-SST-p-M5x10
25
M5
20
12.0
10
10.0
8
Three-lobe handwheel VTT....
167162
VTT.25-SST-p-M5x16
25
M5
20
12.0
16
10.0
9
Three-lobe handwheel VTT....
167163
VTT.25-SST-p-M5x20
25
M5
20
12.0
20
10.0
9
Three-lobe handwheel VTT....
167181
VTT.25-SST-p-M6x10
25
M6
20
12.0
10
10.0
9
Three-lobe handwheel VTT....
167182
VTT.25-SST-p-M6x16
25
M6
20
12.0
16
10.0
9
Three-lobe handwheel VTT....
167183
VTT.25-SST-p-M6x20
25
M6
20
12.0
20
10.0
9
Three-lobe handwheel VTT....
167184
VTT.25-SST-p-M6x25
25
M6
20
12.0
25
10.0
9
Three-lobe handwheel VTT....
167185
VTT.25-SST-p-M6x30
25
M6
20
12.0
30
10.0
9
Three-lobe handwheel VTT....
167186
VTT.25-SST-p-M6x35
25
M6
20
12.0
35
10.0
9
Three-lobe handwheel VTT....
167261
VTT.32-SST-p-M6x10
32
M6
23
14.0
10
11.5
13
Three-lobe handwheel VTT....
167262
VTT.32-SST-p-M6x16
32
M6
23
14.0
16
11.5
15
Three-lobe handwheel VTT....
167263
VTT.32-SST-p-M6x20
32
M6
23
14.0
20
11.5
16
Three-lobe handwheel VTT....
167265
VTT.32-SST-p-M6x25
32
M6
23
14.0
25
11.5
18
Three-lobe handwheel VTT....
167264
VTT.32-SST-p-M6x30
32
M6
23
14.0
30
11.5
19
Three-lobe handwheel VTT....
167267
VTT.32-SST-p-M6x35
32
M6
23
14.0
35
11.5
17
Three-lobe handwheel VTT....
167268
VTT.32-SST-p-M6x40
32
M6
23
14.0
40
11.5
17
Three-lobe handwheel VTT....
167269
VTT.32-SST-p-M6x45
32
M6
23
14.0
45
11.5
20
Three-lobe handwheel VTT....
167282
VTT.32-SST-p-M8x16
32
M8
23
14.0
16
11.5
17
Three-lobe handwheel VTT....
167283
VTT.32-SST-p-M8x20
32
M8
23
14.0
20
11.5
17
Three-lobe handwheel VTT....
167284
VTT.32-SST-p-M8x25
32
M8
23
14.0
25
11.5
17
Three-lobe handwheel VTT....
167285
VTT.32-SST-p-M8x30
32
M8
23
14.0
30
11.5
17
Three-lobe handwheel VTT....
167286
VTT.32-SST-p-M8x35
32
M8
23
14.0
35
11.5
17
Three-lobe handwheel VTT....
167360
VTT.40-SST-p-M6x10
40
M6
27
16.0
10
13.5
29
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表