您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH54R - Lifting points, threaded, Standard/Vario
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th54r_asmtab.prj},{NB=TH54R / M16 Stand.(25-0-0)},{CNSORDERNO=TH54R / M16 Stand.},{TYPE=TH 54 R},{BEZEICH=TH54R/M16Stand.},{BA=Betriebsanleitungen},{COMPANY=MSP},{M=M16},{WLLX=1.30},{WLLY=1.50},{WLLZ=2.6},{T1=2.6},{T2=1.3},{GEW=0.59},{T=114},{A=13},{B=46},{C=38},{D=48.0},{E=41},{F=25},{G=56},{ANZ=30},{FS=25},{FM=25},{LX=30.500},{MX=24.000},{P=2.000},{SW=41},{X=20.750},{AM=gemäß Bedienungsanleitung},{TR=1.3},{ROT=0},{ROT1=90},{ROT2=0},{BB=9},{VER=4},{CON=9},{VERS=7},{PPATH=assemblies/th54r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
M
Thread-Ø
[mm]
T1
Load-carrying capacity
[t]
T2
Load-carrying capacity
[t]
A
Lenght
[mm]
B
Lenght
[mm]
C
Lenght
[mm]
D
Diameter
[mm]
E
Lenght
[mm]
G
Lenght
[mm]
SW
Width across flat
[mm]
TH54R / M5 Stand.
TH54R / M5 Stand.
TH 54 R
MSP
M8
0.6
0.3
8
31
29
30.0
28
36
28
TH54R / M5 Vario
TH54R / M5 Vario
TH 54 R
MSP
M8
0.6
0.3
8
31
29
30.0
28
36
28
TH54R / M10 Stand.
TH54R / M10 Stand.
TH 54 R
MSP
M10
0.9
0.5
8
31
29
33.5
30
36
30
TH54R / M10 Vario
TH54R / M10 Vario
TH 54 R
MSP
M10
0.9
0.5
8
31
29
33.5
30
36
30
TH54R / M12 Stand.
TH54R / M12 Stand.
TH 54 R
MSP
M12
1.2
0.6
10
49
35
42.0
36
47
36
TH54R / M12 Vario
TH54R / M12 Vario
TH 54 R
MSP
M12
1.2
0.6
10
49
35
42.0
36
47
36
TH54R / M16 Stand.
TH54R / M16 Stand.
TH 54 R
MSP
M16
2.6
1.3
13
46
38
48.0
41
56
41
TH54R / M16 Vario
TH54R / M16 Vario
TH 54 R
MSP
M16
2.6
1.3
13
46
38
48.0
41
56
41
TH54R / M20 Stand.
TH54R / M20 Stand.
TH 54 R
MSP
M20
4.0
2.0
13
54
35
62.0
55
67
55
TH54R / M20 Vario
TH54R / M20 Vario
TH 54 R
MSP
M20
4.0
2.0
13
54
35
62.0
55
67
55
TH54R / M24 Stand.
TH54R / M24 Stand.
TH 54 R
MSP
M24
7.0
3.5
18
66
40
81.0
70
88
70
TH54R / M24 Vario
TH54R / M24 Vario
TH 54 R
MSP
M24
7.0
3.5
18
66
40
81.0
70
88
70
TH54R / M30 Stand.
TH54R / M30 Stand.
TH 54 R
MSP
M30
10.0
5.0
22
90
50
99.0
85
106
85
TH54R / M30x2
TH54R / M30x2
TH 54 R
MSP
M30X2
10.0
5.0
22
90
50
99.0
85
106
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.020.00.05000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.061.10.07500 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
SE 731 ISO - Punches ISO 8020, types KF, KO, KR, KS, shouldered shank
Märkische Stanz-Partner
31.08.2021
NC.010.00.01000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
02.06.2020
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
02.06.2020
FS 500 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
NC.88.00.095.0231 - Flange
Märkische Stanz-Partner
02.06.2020
NC.016.00.00300...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
SE 712 - Punches type K, cylindrical head
Märkische Stanz-Partner
02.06.2020
SE 737 EKP - Punches ISO 8020 type EKP with spring ejector
Märkische Stanz-Partner
31.08.2021
TH795 - Bushings with collar DIN 172, Form A
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表