您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Accessories - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/280.prj},{NB=R20-20x27 / 7},{MANUTYPEDESC=R20-20x27 / 7},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{BD=20},{BL=27},{OVH=5.5},{LCAP=30},{LCAPSTATIC=60},{WEIGHT=0.0060},{CD=23.5},{PREVIEW=ab1403.png},{EAN=4031582321623},{SUPPLIERALTNO=4031582321623},{DESCSHORT=R20-20x27 / 7},{DESCLONG=plastic socket, round , Technical Data - TENTE Accessory: Bolt-diameter 20 mm, Bolt length 27 mm, Overall height 5.5 mm, Load capacity 30 kg, Load capacity (static) 60 kg - TENTE Accessory R20-20x27 / 7},{SOP=},{MANUNAME=TENTE},{PHC=},{PHOLE=},{THSTEM=},{STEM=},{DATASHEET=PDF data sheet},{DATASHEETEN=https://products.tente.com/en-de/pdf/2787/0/4031582321623.pdf},{ORDERUNIT=PCE},{CONTENTUNIT=PCE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
THSTEM
Threaded stem
[mm]
STEM
Metal stem with circlip
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
WEIGHT
Weight
[kg]
CD
Collar-diameter
[mm]
Tente R20-14x36 / 11
R20-14x36 / 11
4031582090079
plastic socket, round , T...
14
36.0
40
80
0.0030
18.0
Tente R40-16x16 / 11
R40-16x16 / 11
4031582090154
plastic sockets (square) ...
16
36.0
40
80
0.0040
20.0
Tente R20-16x36 / 11
R20-16x36 / 11
4031582090093
plastic socket, round , T...
16
36.0
40
80
0.0030
18.0
Tente R20-17x36 / 11
R20-17x36 / 11
4031582090109
plastic socket, round , T...
17
36.0
40
80
0.0040
19.0
Tente R20-18x36 / 11
R20-18x36 / 11
4031582090116
plastic socket, round , T...
18
36.0
40
80
0.0040
20.0
Tente R20-19x36 / 11
R20-19x36 / 11
4031582090123
plastic socket, round , T...
19
36.0
40
80
0.0050
21.0
Tente R40-23x23 / 11
R40-23x23 / 11
4031582090208
plastic sockets (square) ...
23
36.0
40
80
0.0080
25.5
Tente R20-22x36 / 11
R20-22x36 / 11
4031582090130
plastic socket, round , T...
22
36.0
40
80
0.0070
25.0
Tente R40-26x26 / 11
R40-26x26 / 11
4031582090215
plastic sockets (square) ...
26
36.0
40
80
0.0120
30.0
Tente R20-23x36 / 11
R20-23x36 / 11
4031582090147
plastic socket, round , T...
23
36.0
40
80
0.0080
26.0
Tente R40-17x17 / 11
R40-17x17 / 11
4031582090161
plastic sockets (square) ...
17
36.0
40
80
0.0050
19.0
Tente R40-18x18 / 11
R40-18x18 / 11
4031582090178
plastic sockets (square) ...
18
36.0
40
80
0.0050
20.0
Tente R40-21x21 / 11
R40-21x21 / 11
4031582090185
plastic sockets (square) ...
21
36.0
40
80
0.0070
23.5
Tente R40-22x22 / 11
R40-22x22 / 11
4031582090192
plastic sockets (square) ...
22
36.0
40
80
0.0080
24.5
Tente R20-15x36 / 11
R20-15x36 / 11
4031582090086
plastic socket, round , T...
15
36.0
40
80
0.0030
18.0
Tente P10-40x22 / 8
P10-40x22 / 8
4031582320138
stem with U-shaped plate ...
40 x 22
32
4
8.0
40
80
0.0280
Tente P10-40x25 / 8
P10-40x25 / 8
4031582320145
stem with U-shaped plate ...
40 x 25
32
4
8.0
40
80
0.0300
Tente P10-40x27 / 8
P10-40x27 / 8
4031582320152
stem with U-shaped plate ...
40 x 27
32
4
8.0
40
80
Tente S70-6x25 / 8
S70-6x25 / 8
4031582322002
threaded stem with hexago...
M 6 x 25
6.0
40
80
0.0200
Tente S70-8x10 / 8
S70-8x10 / 8
4031582322019
threaded stem with hexago...
M 8 x 10
6.0
40
80
0.0180
Tente S70-8x12 / 8
S70-8x12 / 8
4031582322026
threaded stem with hexago...
M 8 x 12
6.0
40
80
0.0180
Tente S70-8x15 / 8
S70-8x15 / 8
4031582322040
threaded stem with hexago...
M 8 x 15
6.0
40
80
0.0200
Tente S70-8x25 / 8
S70-8x25 / 8
4031582322064
threaded stem with hexago...
M 8 x 25
6.0
40
80
0.0230
Tente S70-8x34 / 8
S70-8x34 / 8
4031582322071
threaded stem with hexago...
M 8 x 34
6.0
40
80
0.0250
Tente S70-10x15 / 8
S70-10x15 / 8
4031582321890
threaded stem with hexago...
M 10 x 15
6.0
40
80
0.0220
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel Castors - Institutional
Tente
30.01.2024
Furniture Castors - Institutional
Tente
30.01.2024
Chair Castors - Institutional
Tente
30.01.2024
Accessories - Medical
Tente
30.01.2024
Design Castors - Institutional
Tente
30.01.2024
Castors for Shopping trolleys - Institutional
Tente
30.01.2024
Expanded Beam Fiber Housings
TE Connectivity
26.05.2020
Hospital Bed Castors - Medical
Tente
30.01.2024
Wheels - Institutional
Tente
30.01.2024
RORSSP, RORSAP - Rollers - With Core Material Press Fit Bearings - with Chl...
Misumi
06.06.2021
Wheels - Industrial
Tente
30.01.2024
578112 - VWPP 160/20G
Blickle
10.10.2023
ENJ01_06 - Idler For Flat Belt¡¤Straight Column Type ¡¤L=25¡«100
Yiheda 3D Electronic Gallery
09.05.2024
Medical Technical Devices - Medical
Tente
30.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表