您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
Deutsch
English
English (United States)
QA Mühür Bilgisi
Katalog: Optibelt
Created: 13.11.2023
Katalog özel bilgileri:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type L Taper - Inch Timing Belt pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS Inch Timing Belt Pulleys for Taper-Bushings
Powered by
CAD Model seçimi
{optibelt/metall/zahnscheiben/zrs_std_fuer_taperbuchsen/tb_l.prj},{NB=TB 18 L 050},{BEZ=TB 18 L 050},{ANR=1662796},{GTIN=4014486222104},{ZAE=18},{AUSFNR=8F},{ABSN=2},{TBS=1.5},{BW=12.70},{PD=54.57},{PDHELP=54.57},{OD=53.81},{ODHELP=53.81},{FD=60.0},{F=19.0},{K=0.0},{L=22},{M=3.0},{N=45},{J=0},{TB=1108},{DBMAX=28},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.20},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{TYPE=L},{D4=38.280},{D3=36.920},{NDMS1=6.350},{S2=6.600},{S4=0},{T1=22},{T2=16},{T3=0},{T4=12},{E1=95},{E2=95}
Filtre ayarları
Filtre uygula
Remove filter
Vazgeç
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
Malzeme listesi
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
BW
Belt Width
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
ⁿ/ₐ
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 18 L 050
TB 18 L 050
1662796
4014486222104
18
8F
2
12.70
54.57
53.81
60.0
19.0
0.0
22
3.0
45
0
1108
28
Solid pulley
Steel
Steel
0.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 19 L 050
TB 19 L 050
1720419
4014486222135
19
8F
2
12.70
57.61
56.84
64.0
19.0
0.0
22
3.0
45
0
1108
28
Solid pulley
Steel
Steel
0.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 20 L 050
TB 20 L 050
1588977
4014486222166
20
8F
2
12.70
60.64
59.88
66.5
19.0
0.0
22
3.0
48
0
1108
28
Solid pulley
Steel
Steel
0.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 21 L 050
TB 21 L 050
1727032
4014486222197
21
8F
2
12.70
63.67
62.91
70.0
19.0
0.0
22
3.0
48
0
1108
28
Solid pulley
Steel
Steel
0.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 22 L 050
TB 22 L 050
1606109
4014486222227
22
8F
2
12.70
66.70
65.94
75.0
19.0
0.0
22
3.0
51
0
1108
28
Solid pulley
Steel
Steel
0.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 23 L 050
TB 23 L 050
1519261
4014486222258
23
8F
2
12.70
69.73
68.97
79.0
19.0
0.0
22
3.0
54
0
1108
28
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 24 L 050
TB 24 L 050
1691945
4014486222289
24
8F
2
12.70
72.77
72.00
79.0
19.0
0.0
22
3.0
54
0
1108
28
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 25 L 050
TB 25 L 050
1684993
4014486222319
25
8F
2
12.70
75.80
75.04
82.5
19.0
0.0
22
3.0
56
0
1108
28
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 26 L 050
TB 26 L 050
1625482
4014486222340
26
8F
2
12.70
78.83
78.07
86.0
19.0
0.0
22
3.0
60
0
1108
28
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 27 L 050
TB 27 L 050
1500720
4014486222371
27
8F
2
12.70
81.86
81.10
86.0
19.0
0.0
22
3.0
62
0
1108
28
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 28 L 050
TB 28 L 050
1676805
4014486222401
28
8F
2
12.70
84.89
84.13
91.0
19.0
0.0
22
3.0
65
0
1108
28
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 L 050
TB 30 L 050
1700297
4014486222432
30
8F
2
12.70
90.96
90.20
97.0
19.0
0.0
22
3.0
70
0
1108
28
Solid pulley
Steel
Steel
0.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 L 050
TB 32 L 050
1651929
4014486222463
32
8F
2
12.70
97.02
96.26
102.0
19.0
0.0
22
3.0
74
0
1108
28
Solid pulley
Steel
Steel
0.90
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 L 050
TB 36 L 050
1583703
4014486222494
36
8F
2
12.70
109.15
108.39
115.0
19.0
0.0
22
3.0
85
0
1108
28
Solid pulley
Steel
Steel
1.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 L 050
TB 40 L 050
1516243
4014486222524
40
8F
2
12.70
121.28
120.51
128.0
19.0
0.0
25
6.0
88
0
1610
42
Solid pulley
Steel
Steel
1.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 44 L050
TB 44 L050
1108088
4044978625595
44
8WF
2
12.70
133.40
132.64
142.0
19.0
0.0
25
6.0
88
110
1610
42
Plate pulley
Steel
Steel
1.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 L 050
TB 48 L 050
1789422
4014486222555
48
8WF
2
12.70
145.53
144.77
150.0
19.0
0.0
25
6.0
88
120
1610
42
Plate pulley
Steel
Steel
2.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 60 L 050
TB 60 L 050
1537194
4014486222586
60
9
0
12.70
181.91
181.15
0.0
19.0
3.0
25
3.0
92
166
1610
42
Plate pulley
Steel
-
2.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 72 L 050
TB 72 L 050
1799008
4014486222616
72
7A
0
12.70
218.30
217.53
0.0
19.0
3.0
25
3.0
92
202
1610
42
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
3.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 84 L 050
TB 84 L 050
1541045
4014486222647
84
7A
0
12.70
254.68
253.90
0.0
19.0
3.0
25
3.0
92
236
1610
42
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
4.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 96 L 050
TB 96 L 050
1531565
4014486222678
96
7A
0
12.70
291.06
290.30
0.0
19.0
6.5
32
6.5
106
270
2012
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
5.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 120 L 050
TB 120 L 050
1732292
4014486222708
120
7A
0
12.70
363.83
363.07
0.0
19.0
6.5
32
6.5
106
343
2012
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
6.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 18 L 075
TB 18 L 075
1797268
4014486222111
18
3F
2
19.05
54.57
53.81
60.0
25.0
0.0
25
0.0
0
0
1108
28
Solid pulley
Steel
Steel
0.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 19 L 075
TB 19 L 075
1645089
4014486222142
19
3F
2
19.05
57.61
56.84
64.0
25.0
0.0
25
0.0
0
0
1108
28
Solid pulley
Steel
Steel
0.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 20 L 075
TB 20 L 075
1691565
4014486222173
20
3F
2
19.05
60.64
59.88
66.5
25.0
0.0
25
0.0
0
0
1108
28
Solid pulley
Steel
Steel
0.30
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur