您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 14M 55 for taper bush for belt width 55 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/taper_lock/t_belt_pulleys_for_taper_bushes_14m_55_asmtab.prj},{NB=T35259},{NAME=Timing belt pulley profile HTD for taper bush TL 48 14M 55/18F, TL3020},{DESCRIPTION=TL 48 14M 55},{CNSORDERNO=T35259},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=3020},{HM=75},{DP=213.90},{DE=211.11},{DF=226},{DM=0},{DI=170},{F=70},{L=51},{R=9.5},{N=412},{KG=10.50},{I=190.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_asmtpl.prj},{VER=MIN},{CNSORDERNO2=48055048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35250
Timing belt pulley profil...
TL 28 14M 55
T35250
18F
St
28
2012
50
124.78
122.12
127
0
94
70
32
19.0
400
2.20
T35252
Timing belt pulley profil...
TL 30 14M 55
T35252
18F
St
30
2517
60
133.69
130.99
138
0
100
70
45
12.5
401
2.70
T35253
Timing belt pulley profil...
TL 32 14M 55
T35253
18F
St
32
2517
60
142.60
139.88
154
0
108
70
45
12.5
403
3.60
T35254
Timing belt pulley profil...
TL 34 14M 55
T35254
18F
St
34
2517
60
151.52
148.79
160
0
110
70
45
12.5
404
4.50
T35255
Timing belt pulley profil...
TL 36 14M 55
T35255
18F
St
36
2517
60
160.43
157.68
168
0
120
70
45
12.5
405
5.20
T35256
Timing belt pulley profil...
TL 38 14M 55
T35256
18F
St
38
2517
60
169.34
166.60
183
0
130
70
45
12.5
406
6.20
T35257
Timing belt pulley profil...
TL 40 14M 55
T35257
18F
St
40
2517
60
178.25
175.49
188
0
138
70
45
12.5
407
6.90
T35258
Timing belt pulley profil...
TL 44 14M 55
T35258
18F
St
44
3020
75
196.08
193.28
211
0
155
70
51
9.5
411
8.60
T35259
Timing belt pulley profil...
TL 48 14M 55
T35259
18F
St
48
3020
75
213.90
211.11
226
0
170
70
51
9.5
412
10.50
T35260
Timing belt pulley profil...
TL 56 14M 55
T35260
18F
GG
56
3020
75
249.55
246.76
256
0
208
70
51
9.5
416
12.50
T35261
Timing belt pulley profil...
TL 64 14M 55
T35261
19F
GG
64
3020
75
285.21
282.41
296
170
240
70
51
9.5
418
15.60
T35262
Timing belt pulley profil...
TL 72 14M 55
T35262
19
GG
72
3020
75
320.86
318.06
0
170
280
70
51
9.5
0
17.45
T35263
Timing belt pulley profil...
TL 80 14M 55
T35263
20
GG
80
3020
75
356.51
353.71
0
170
315
70
51
9.5
0
17.45
T35264
Timing belt pulley profil...
TL 90 14M 55
T35264
20
GG
90
3020
75
401.07
398.28
0
170
360
70
51
9.5
0
19.90
T35265
Timing belt pulley profil...
TL112 14M 55
T35265
20
GG
112
3020
75
499.11
496.32
0
170
457
70
51
9.5
0
27.50
T35266
Timing belt pulley profil...
TL144 14M 55
T35266
20
GG
144
3020
75
641.71
638.92
0
170
600
70
51
9.5
0
37.00
T35267
Timing belt pulley profil...
TL168 14M 55
T35267
20
GG
168
3020
75
748.66
745.87
0
170
706
70
51
9.5
0
50.00
T35268
Timing belt pulley profil...
TL192 14M 55
T35268
20
GG
192
3020
75
855.62
852.82
0
170
813
70
51
9.5
0
62.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表