피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
품질보증 정보
카탈로그: DIM
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
EXTENSION SPRINGS
Powered by
CAD모델 선택
{dim/extension_springs/extension_springs_1.prj},{NB=T32080},{MAT=CARBON STEEL WIRE},{D=1.60},{DM=9.40},{L0=30.10},{F1=11.70},{C1=8.04},{C2=6.70},{F0=16.91},{WR=rechts},{WER=1.1200},{GEW=MIN},{P1CS=111.000},{P1SS=92.000},{PNCS=T32080},{PNSS=T42080},{TOL=All dimensions and forces to DIN 2097 (Grade 2)},{SURFIN=Oiled for steel wire}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNR
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DM
Dm - Mean coil diameter
[mm]
L0
L0 - Free length (inside hooks)
[mm]
L1
L1 = Maximum extended length
[mm]
F1
f1 - Extension at force P1
[N]
P1
Load at L1
[N]
C
P/f = Rate
[N/mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
T30800
T30800
Steel wire to UNI EN 1027...
0.50
2.00
7.90
9.61
1.71
16.10
7.98
All dimensions and forces...
Oiled for steel wire
T30810
T30810
Steel wire to UNI EN 1027...
0.50
2.00
10.90
13.64
2.74
16.10
4.98
All dimensions and forces...
Oiled for steel wire
T30820
T30820
Steel wire to UNI EN 1027...
0.50
2.00
15.40
19.68
4.28
16.10
3.19
All dimensions and forces...
Oiled for steel wire
T30830
T30830
Steel wire to UNI EN 1027...
0.50
3.00
9.50
13.82
4.32
12.00
2.35
All dimensions and forces...
Oiled for steel wire
T30840
T30840
Steel wire to UNI EN 1027...
0.50
3.00
12.50
19.41
6.91
12.00
1.47
All dimensions and forces...
Oiled for steel wire
T30850
T30850
Steel wire to UNI EN 1027...
0.50
3.00
17.00
27.80
10.80
12.00
0.94
All dimensions and forces...
Oiled for steel wire
T30860
T30860
Steel wire to UNI EN 1027...
0.50
3.00
24.50
41.80
17.30
12.00
0.59
All dimensions and forces...
Oiled for steel wire
T30870
T30870
Steel wire to UNI EN 1027...
0.50
3.00
290.00
500.00
210.00
12.00
0.05
All dimensions and forces...
Oiled for steel wire
T30880
T30880
Steel wire to UNI EN 1027...
0.50
5.00
12.70
25.80
13.10
7.80
0.51
All dimensions and forces...
Oiled for steel wire
T30890
T30890
Steel wire to UNI EN 1027...
0.50
5.00
15.70
36.60
20.90
7.80
0.31
All dimensions and forces...
Oiled for steel wire
T30900
T30900
Steel wire to UNI EN 1027...
0.50
5.00
20.20
52.90
32.70
7.80
0.21
All dimensions and forces...
Oiled for steel wire
T30910
T30910
Steel wire to UNI EN 1027...
0.50
5.00
27.70
80.00
52.30
7.80
0.13
All dimensions and forces...
Oiled for steel wire
T30920
T30920
Steel wire to UNI EN 1027...
0.50
5.00
37.70
116.10
78.40
7.80
0.09
All dimensions and forces...
Oiled for steel wire
T30930
T30930
Steel wire to UNI EN 1027...
0.55
2.25
8.80
10.78
1.98
19.00
8.18
All dimensions and forces...
Oiled for steel wire
T30940
T30940
Steel wire to UNI EN 1027...
0.55
2.25
12.10
15.27
3.17
19.00
5.11
All dimensions and forces...
Oiled for steel wire
T30950
T30950
Steel wire to UNI EN 1027...
0.55
2.25
17.00
21.96
4.96
19.00
3.27
All dimensions and forces...
Oiled for steel wire
T30960
T30960
Steel wire to UNI EN 1027...
0.55
2.95
9.90
13.58
3.68
15.70
3.63
All dimensions and forces...
Oiled for steel wire
T30970
T30970
Steel wire to UNI EN 1027...
0.55
2.95
13.20
19.09
5.89
15.70
2.27
All dimensions and forces...
Oiled for steel wire
T30980
T30980
Steel wire to UNI EN 1027...
0.55
2.95
18.10
27.30
9.20
15.70
1.45
All dimensions and forces...
Oiled for steel wire
T30990
T30990
Steel wire to UNI EN 1027...
0.55
2.95
26.40
41.10
14.70
15.70
0.90
All dimensions and forces...
Oiled for steel wire
T31000
T31000
Steel wire to UNI EN 1027...
0.55
5.45
13.90
28.00
14.10
9.50
0.58
All dimensions and forces...
Oiled for steel wire
T31010
T31010
Steel wire to UNI EN 1027...
0.55
5.45
17.20
39.70
22.50
9.50
0.36
All dimensions and forces...
Oiled for steel wire
T31020
T31020
Steel wire to UNI EN 1027...
0.55
5.45
22.10
57.20
35.10
9.50
0.23
All dimensions and forces...
Oiled for steel wire
T31030
T31030
Steel wire to UNI EN 1027...
0.55
5.45
30.40
86.60
56.20
9.50
0.15
All dimensions and forces...
Oiled for steel wire
T31040
T31040
Steel wire to UNI EN 1027...
0.55
5.45
41.40
125.70
84.30
9.50
0.11
All dimensions and forces...
Oiled for steel wire
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Extension Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
Extention Spring - according to DIN and other standards
Febrotec
16.05.2024
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
R0172 - Golfari Normali - GOLFARE DIN580
PlaSteel
17.06.2021
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
03.08.2023
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
Extension Springs - Custom - MC
M&R Spring
18.03.2019
YBWFSP_YBUFSP_YWFSP_YUFSP - Tension spring,Size specification
Yiheda 3D Electronic Gallery
09.05.2024
STC - ELESA-Square tube connectors
Elesa
11.06.2024
DIN 2097 - Zylindrische Schraubenfedern aus runden Drähten
Fabory
13.02.2023
Extension Springs - Standard - MX
M&R Spring
18.03.2019
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
SRP/NL FR - "TR" polyurethane wheels, aluminium centre, swivel top plate br...
Tellurerota
06.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성