您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 5M 25 for belt width 25 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_5m_25_asmtab.prj},{NB=T22108},{NAME=Timing belt pulley profile HTD 24 5M 25/2F},{DESCRIPTION=24 5M 25},{CNSORDERNO=T22108},{TYPE=2F},{MAT=St},{Z=24},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=0.0},{F=30.5},{L=38},{D=6},{N=208},{KG=0.26},{I=30.5},{VER=25},{PPATH=t_belt_pulleys_with_pilot_bore_5m_asmtpl.prj},{CNSORDERNO2=41025024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22100
Timing belt pulley profil...
12 5M 25
T22100
2F
St
12
19.10
17.96
23
12.5
30.5
36
6
202
0.05
T22101
Timing belt pulley profil...
14 5M 25
T22101
2F
St
14
22.28
21.14
25
13.5
30.5
36
6
203
0.08
T22102
Timing belt pulley profil...
15 5M 25
T22102
2F
St
15
23.87
22.73
28
16.0
30.5
36
6
204
0.09
T22103
Timing belt pulley profil...
16 5M 25
T22103
2F
St
16
25.46
24.32
28
16.5
30.5
36
6
204
0.11
T22104
Timing belt pulley profil...
18 5M 25
T22104
2F
St
18
28.65
27.51
32
20.0
30.5
36
6
205
0.13
T22105
Timing belt pulley profil...
20 5M 25
T22105
2F
St
20
31.83
30.69
36
23.0
30.5
36
6
206
0.17
T22106
Timing belt pulley profil...
21 5M 25
T22106
2F
St
21
33.42
32.28
38
24.0
30.5
38
6
207
0.20
T22107
Timing belt pulley profil...
22 5M 25
T22107
2F
St
22
35.01
33.87
38
25.5
30.5
38
6
207
0.22
T22108
Timing belt pulley profil...
24 5M 25
T22108
2F
St
24
38.20
37.06
42
27.0
30.5
38
6
208
0.26
T22109
Timing belt pulley profil...
26 5M 25
T22109
2F
St
26
41.38
40.24
44
30.0
30.5
38
6
209
0.32
T22110
Timing belt pulley profil...
28 5M 25
T22110
2F
St
28
44.56
43.42
48
30.5
30.5
38
6
210
0.37
T22111
Timing belt pulley profil...
30 5M 25
T22111
2F
St
30
47.75
46.60
51
35.0
30.5
38
6
211
0.42
T22112
Timing belt pulley profil...
32 5M 25
T22112
2F
St
32
50.93
49.79
54
38.0
30.5
38
8
212
0.48
T22113
Timing belt pulley profil...
36 5M 25
T22113
2F
St
36
57.30
56.16
60
38.0
30.5
38
8
214
0.59
T22114
Timing belt pulley profil...
40 5M 25
T22114
2F
St
40
63.66
62.52
71
38.0
30.5
38
8
217
0.75
T22115
Timing belt pulley profil...
44 5M 25
T22115
2
Al
44
70.03
68.89
0
38.0
30.5
40
8
0
0.32
T22116
Timing belt pulley profil...
48 5M 25
T22116
2
Al
48
76.39
75.25
0
38.0
30.5
40
8
0
0.28
T22117
Timing belt pulley profil...
60 5M 25
T22117
2
Al
60
95.49
94.35
0
50.0
30.5
40
8
0
0.44
T41490
Timing belt pulley profil...
72 5M 25
T41490
2
Al
72
114.59
113.45
0
50.0
30.5
40
8
0
0.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 20 for taper bush for belt width 20 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 5M 15 for taper bush for belt width 15 mm
Haberkorn
19.07.2021
HTD 5M-25 - Timing belt pulleys HTD profile
Sati
12.04.2023
ZRR-5M-BR25-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 25mm
MÄDLER
10.04.2024
HTD5M
HEFA
02.06.2024
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15m...
HPC
17.02.2022
Timing belt pulleys HTD 5M 09 for belt width 9 mm
Haberkorn
19.07.2021
22004 - Toothed pulley profile HTD 5M
norelem
30.05.2024
HTD5M-25 - Toothed pulley - Steel or aluminium- 5mm Pitch - Belt width 25mm
HPC
17.02.2022
HTD5M - Clamping High Torque Timing Pulleys
HEFA
01.06.2024
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
Timing belt pulleys HTD 8M 30 for belt width 30 mm
Haberkorn
19.07.2021
HTD 5M-15 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表