您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys 40 T10 DIN 7721-2 for belt width 25 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile T
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_t/t_belt_pulleys_with_pilot_bore_t10_40_asmtab.prj},{NB=T21708},{NAME=Timing belt pulley profile T 40 T10/25-2F},{DESCRIPTION=40 T 10 25},{CNSORDERNO=T21708},{TYPE=2F},{MAT=Al},{Z=25},{DE=77.75},{DF=83},{DM=60},{F=30},{L=40},{D=8},{N=219},{KG=0.42},{I=68.0},{PPATH=t_belt_pulleys_with_pilot_bore_t10_asmtpl.prj},{CNSORDERNO2=28025025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21699
Timing belt pulley profil...
40 T 10 12
T21699
2F
Al
12
36.35
42
28
30
40
6
208
0.10
T21700
Timing belt pulley profil...
40 T 10 14
T21700
2F
Al
14
42.70
48
32
30
40
8
210
0.13
T21701
Timing belt pulley profil...
40 T 10 15
T21701
2F
Al
15
45.90
51
32
30
40
8
211
0.15
T21702
Timing belt pulley profil...
40 T 10 16
T21702
2F
Al
16
49.10
54
35
30
40
8
212
0.18
T21703
Timing belt pulley profil...
40 T 10 18
T21703
2F
Al
18
55.45
60
40
30
40
8
214
0.22
T21705
Timing belt pulley profil...
40 T 10 19
T21705
2F
Al
19
58.65
66
44
30
40
8
216
0.25
T21706
Timing belt pulley profil...
40 T 10 20
T21706
2F
Al
20
61.80
66
46
30
40
8
216
0.28
T41081
Timing belt pulley profil...
40 T 10 22
T41081
2F
Al
22
68.20
75
52
30
40
8
218
0.34
T21707
Timing belt pulley profil...
40 T 10 24
T21707
2F
Al
24
74.55
83
58
30
40
8
219
0.39
T21708
Timing belt pulley profil...
40 T 10 25
T21708
2F
Al
25
77.75
83
60
30
40
8
219
0.42
T41082
Timing belt pulley profil...
40 T 10 26
T41082
2F
Al
26
80.90
87
60
30
40
8
220
0.48
T21709
Timing belt pulley profil...
40 T 10 27
T21709
2F
Al
27
84.10
91
60
30
40
8
221
0.54
T41083
Timing belt pulley profil...
40 T 10 28
T41083
2F
Al
28
87.25
93
60
30
40
8
222
0.55
T21710
Timing belt pulley profil...
40 T 10 30
T21710
2F
Al
30
93.65
97
60
30
40
8
223
0.64
T21711
Timing belt pulley profil...
40 T 10 32
T21711
2F
Al
32
100.00
106
65
30
40
10
224
0.69
T21712
Timing belt pulley profil...
40 T 10 36
T21712
2F
Al
36
112.75
119
70
30
40
10
225
0.87
T21713
Timing belt pulley profil...
40 T 10 40
T21713
2F
Al
40
125.45
131
80
30
40
10
226
1.07
T41084
Timing belt pulley profil...
40 T 10 44
T41084
2
Al
44
138.20
0
88
30
40
10
0
1.35
T21714
Timing belt pulley profil...
40 T 10 48
T21714
2
Al
48
150.95
0
95
30
40
16
0
1.52
T21715
Timing belt pulley profil...
40 T 10 60
T21715
2
Al
60
189.15
0
110
30
40
16
0
2.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表