您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets duplex 8x3mm (05 B-2)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/duplex_sprockets_05b_2.prj},{NB=T13693},{NAME=Sprocket duplex 8x3mm Z20},{Z=20},{DE=54.2},{DP=51.14},{CNSORDERNO=T13693},{DM=40},{DMX=40.0},{D2=10},{A=20},{KG=0.21},{B2=8.3},{B1=2.7},{C=0.8},{R3=8},{CNSORDERNO2=102308020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
d2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T13681
Sprocket duplex 8x3mm Z8
8
23.4
20.90
T13681
12
6
18
0.02
8.3
2.7
0.8
8
T13682
Sprocket duplex 8x3mm Z9
9
25.9
23.39
T13682
15
6
18
0.03
8.3
2.7
0.8
8
T13683
Sprocket duplex 8x3mm Z10
10
28.4
25.89
T13683
17
8
18
0.03
8.3
2.7
0.8
8
T13684
Sprocket duplex 8x3mm Z11
11
31.0
28.39
T13684
19
8
18
0.04
8.3
2.7
0.8
8
T13685
Sprocket duplex 8x3mm Z12
12
33.7
30.91
T13685
21
8
18
0.05
8.3
2.7
0.8
8
T13686
Sprocket duplex 8x3mm Z13
13
36.7
33.42
T13686
24
8
18
0.07
8.3
2.7
0.8
8
T13687
Sprocket duplex 8x3mm Z14
14
39.2
35.95
T13687
26
8
18
0.08
8.3
2.7
0.8
8
T13688
Sprocket duplex 8x3mm Z15
15
41.7
38.48
T13688
29
8
18
0.10
8.3
2.7
0.8
8
T13689
Sprocket duplex 8x3mm Z16
16
44.2
41.01
T13689
32
10
20
0.13
8.3
2.7
0.8
8
T13690
Sprocket duplex 8x3mm Z17
17
46.7
43.53
T13690
34
10
20
0.15
8.3
2.7
0.8
8
T13691
Sprocket duplex 8x3mm Z18
18
49.2
46.07
T13691
37
10
20
0.17
8.3
2.7
0.8
8
T13692
Sprocket duplex 8x3mm Z19
19
51.7
48.61
T13692
39
10
20
0.20
8.3
2.7
0.8
8
T13693
Sprocket duplex 8x3mm Z20
20
54.2
51.14
T13693
40
10
20
0.21
8.3
2.7
0.8
8
T13694
Sprocket duplex 8x3mm Z21
21
57.2
53.67
T13694
45
12
20
0.25
8.3
2.7
0.8
8
T13695
Sprocket duplex 8x3mm Z22
22
59.4
56.21
T13695
45
12
20
0.26
8.3
2.7
0.8
8
T13696
Sprocket duplex 8x3mm Z23
23
62.2
58.75
T13696
45
12
20
0.28
8.3
2.7
0.8
8
T13697
Sprocket duplex 8x3mm Z24
24
64.7
61.29
T13697
45
12
20
0.23
8.3
2.7
0.8
8
T13698
Sprocket duplex 8x3mm Z25
25
67.2
63.83
T13698
45
12
20
0.31
8.3
2.7
0.8
8
T13699
Sprocket duplex 8x3mm Z26
26
69.7
66.37
T13699
50
12
22
0.38
8.3
2.7
0.8
8
T13700
Sprocket duplex 8x3mm Z27
27
72.3
68.91
T13700
50
12
22
0.40
8.3
2.7
0.8
8
T13703
Sprocket duplex 8x3mm Z30
30
80.2
76.53
T13703
50
12
22
0.45
8.3
2.7
0.8
8
T13705
Sprocket duplex 8x3mm Z32
32
85.2
81.61
T13705
60
12
22
0.59
8.3
2.7
0.8
8
T13708
Sprocket duplex 8x3mm Z35
35
92.7
89.24
T13708
60
12
22
0.65
8.3
2.7
0.8
8
T13709
Sprocket duplex 8x3mm Z36
36
95.2
91.79
T13709
60
12
22
0.67
8.3
2.7
0.8
8
T13711
Sprocket duplex 8x3mm Z38
38
100.2
96.88
T13711
60
12
22
0.72
8.3
2.7
0.8
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sprocket 1 1/4 x 3/4" - Sprockets 1 1/4 x 3/4", for roller chain according ...
Ketten Fuchs
22.09.2021
Sprockets duplex 3/4"x7/16" (12 B-2)
Haberkorn
19.07.2021
Sprockets ASA 60 duplex 19,05 x 12,7 mm (12 A-2)
Haberkorn
19.07.2021
Sprockets duplex 1/2"x5/16" (08 B-2)
Haberkorn
19.07.2021
Sprockets simplex 5x2,5mm (03-1)
Haberkorn
19.07.2021
Double simple sprockets 3/8"x7/32" (2 × 06 B-1)
Haberkorn
19.07.2021
Sprockets for taper bush duplex 1"x17,02mm (16 B-2)
Haberkorn
19.07.2021
Double simple sprockets 1"x17,02mm (2 × 12 B-1)
Haberkorn
19.07.2021
MAE-ZKR-ZRS-05B-2 - Double-Strand Sprockets ZRS with Hub, ISO 05 B-2, Pitch...
MÄDLER
26.04.2024
Sprockets duplex 5/8"x3/8" (10 B-2)
Haberkorn
19.07.2021
Sprockets duplex 1"x17,02mm (16 B-2)
Haberkorn
19.07.2021
Sprockets duplex 3/8"x7/32" (06 B-2)
Haberkorn
19.07.2021
Duplex sprockets 05B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
40EM - #40 .500 Pitch Sprockets - 1/2" Circular Pitch
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表