您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets simplex 1/2"x3/16" (083-1/084-1)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/simplex_sprockets_083.prj},{NB=T12678},{NAME=Sprocket simplex 1/2\"x3/16\" Z23},{Z=23},{DE=99.6},{DP=93.27},{CNSORDERNO=T12678},{DM=60},{D1=12},{A=20},{KG=0.55},{B1=4.5},{C=1.3},{R3=13},{CNSORDERNO2=101342023}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T12674
Sprocket simplex 1/2"x3/1...
8
39.5
33.18
T12674
21
8
14
0.04
4.5
1.3
13
T12675
Sprocket simplex 1/2"x3/1...
9
43.4
37.13
T12675
25
8
14
0.06
4.5
1.3
13
T12676
Sprocket simplex 1/2"x3/1...
10
47.4
41.10
T12676
28
8
14
0.08
4.5
1.3
13
T12677
Sprocket simplex 1/2"x3/1...
11
51.4
45.07
T12677
31
8
16
0.11
4.5
1.3
13
T08210
Sprocket simplex 1/2"x3/1...
12
55.4
49.07
T08210
35
8
16
0.14
4.5
1.3
13
T08211
Sprocket simplex 1/2"x3/1...
13
59.4
53.06
T08211
39
8
16
0.17
4.5
1.3
13
T08212
Sprocket simplex 1/2"x3/1...
14
63.4
57.07
T08212
43
8
16
0.20
4.5
1.3
13
T08213
Sprocket simplex 1/2"x3/1...
15
67.4
61.09
T08213
47
8
16
0.24
4.5
1.3
13
T08214
Sprocket simplex 1/2"x3/1...
16
71.4
65.10
T08214
50
10
18
0.30
4.5
1.3
13
T08215
Sprocket simplex 1/2"x3/1...
17
75.4
69.11
T08215
50
10
18
0.31
4.5
1.3
13
T08216
Sprocket simplex 1/2"x3/1...
18
79.4
73.14
T08216
50
10
18
0.33
4.5
1.3
13
T08217
Sprocket simplex 1/2"x3/1...
19
83.5
77.16
T08217
50
10
18
0.34
4.5
1.3
13
T08218
Sprocket simplex 1/2"x3/1...
20
87.5
81.19
T08218
50
10
18
0.36
4.5
1.3
13
T08219
Sprocket simplex 1/2"x3/1...
21
91.5
85.22
T08219
60
12
20
0.51
4.5
1.3
13
T12917
Sprocket simplex 1/2"x3/1...
22
95.5
89.24
T12917
60
12
20
0.53
4.5
1.3
13
T12678
Sprocket simplex 1/2"x3/1...
23
99.6
93.27
T12678
60
12
20
0.55
4.5
1.3
13
T12679
Sprocket simplex 1/2"x3/1...
24
103.6
97.29
T12679
60
12
20
0.57
4.5
1.3
13
T12918
Sprocket simplex 1/2"x3/1...
25
107.6
101.33
T12918
60
12
20
0.59
4.5
1.3
13
T12919
Sprocket simplex 1/2"x3/1...
26
111.7
105.36
T12919
70
16
20
0.72
4.5
1.3
13
T12920
Sprocket simplex 1/2"x3/1...
27
115.7
109.40
T12920
70
16
20
0.74
4.5
1.3
13
T12921
Sprocket simplex 1/2"x3/1...
28
119.7
113.42
T12921
70
16
20
0.77
4.5
1.3
13
T12925
Sprocket simplex 1/2"x3/1...
29
123.8
117.46
T12925
70
16
20
0.79
4.5
1.3
13
T12926
Sprocket simplex 1/2"x3/1...
30
127.8
121.50
T12926
70
16
20
0.82
4.5
1.3
13
T12927
Sprocket simplex 1/2"x3/1...
31
131.8
125.54
T12927
70
16
20
0.85
4.5
1.3
13
T12928
Sprocket simplex 1/2"x3/1...
32
135.9
129.56
T12928
70
16
20
0.87
4.5
1.3
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex connecting links for ISO chain SRC - Connecting link and offset lin...
BEA Ingranaggi
06.07.2020
Roller chains simplex DIN 8187
Haberkorn
22.02.2022
Simplex sprockets 083-1/084-1 - Sprockets for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Sprockets simplex 1/2"x5/16" (08 B-1)
Haberkorn
19.07.2021
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
18.06.2024
VLM01_VLM21 - Double Pitch Small Roller Conveyor Sprocket
Yiheda 3D Electronic Gallery
20.06.2024
Double simple sprockets 1"x17,02mm (2 × 12 B-1)
Haberkorn
19.07.2021
Sprockets ASA 35 duplex 9,525 x 4,77 mm (06 C-2)
Haberkorn
19.07.2021
Sprockets simplex 3/4"x7/16" (12 B-1)
Haberkorn
19.07.2021
Chain stretcher sprockets with ball bearing INA
Haberkorn
21.02.2022
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Sprockets simplex 1/2"x1/8" (081-1)
Haberkorn
19.07.2021
Sprockets simplex 6x2,8mm (04-1)
Haberkorn
19.07.2021
Standard
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表