您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets duplex 5/8"x3/8" (10 B-2)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/duplex_sprockets_10b_2.prj},{NB=T12954},{NAME=Sprocket duplex 5/8\"x3/8\" Z28},{Z=28},{DE=148.7},{DP=141.78},{CNSORDERNO=T12954},{DM=115},{DMX=115.0},{D2=20},{A=45},{KG=3.94},{B2=26},{B1=9.0},{C=1.6},{R3=16},{CNSORDERNO2=102350028}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T12948
Sprocket duplex 5/8"x3/8"...
8
48.4
41.48
T12948
25
10
32
0.09
26
9.0
1.6
16
T12949
Sprocket duplex 5/8"x3/8"...
9
53.3
46.42
T12949
30
12
40
0.19
26
9.0
1.6
16
T12232
Sprocket duplex 5/8"x3/8"...
10
58.3
51.37
T12232
35
12
40
0.27
26
9.0
1.6
16
T08258
Sprocket duplex 5/8"x3/8"...
11
63.2
56.34
T08258
39
12
40
0.36
26
9.0
1.6
16
T12233
Sprocket duplex 5/8"x3/8"...
12
68.2
61.34
T12233
44
16
40
0.43
26
9.0
1.6
16
T12234
Sprocket duplex 5/8"x3/8"...
13
73.2
66.32
T12234
49
16
40
0.55
26
9.0
1.6
16
T08260
Sprocket duplex 5/8"x3/8"...
14
78.2
71.34
T08260
54
16
40
0.68
26
9.0
1.6
16
T12235
Sprocket duplex 5/8"x3/8"...
15
83.2
76.36
T12235
59
16
40
0.82
26
9.0
1.6
16
T12950
Sprocket duplex 5/8"x3/8"...
16
88.3
81.37
T12950
64
16
40
0.97
26
9.0
1.6
16
T12236
Sprocket duplex 5/8"x3/8"...
17
93.3
86.39
T12236
69
16
45
1.26
26
9.0
1.6
16
T12951
Sprocket duplex 5/8"x3/8"...
18
98.3
91.42
T12951
74
16
45
1.46
26
9.0
1.6
16
T12237
Sprocket duplex 5/8"x3/8"...
19
103.3
96.45
T12237
79
16
45
1.67
26
9.0
1.6
16
T08261
Sprocket duplex 5/8"x3/8"...
20
108.4
101.49
T08261
84
16
45
1.90
26
9.0
1.6
16
T12238
Sprocket duplex 5/8"x3/8"...
21
113.4
106.52
T12238
85
16
45
2.14
26
9.0
1.6
16
T12239
Sprocket duplex 5/8"x3/8"...
22
118.4
111.55
T12239
90
16
45
2.27
26
9.0
1.6
16
T12952
Sprocket duplex 5/8"x3/8"...
23
123.5
116.58
T12952
95
16
45
2.54
26
9.0
1.6
16
T12240
Sprocket duplex 5/8"x3/8"...
24
128.5
121.62
T12240
100
16
45
2.82
26
9.0
1.6
16
T12241
Sprocket duplex 5/8"x3/8"...
25
133.6
126.66
T12241
105
16
45
3.11
26
9.0
1.6
16
T12953
Sprocket duplex 5/8"x3/8"...
26
138.6
131.70
T12953
110
16
45
3.15
26
9.0
1.6
16
T12242
Sprocket duplex 5/8"x3/8"...
27
143.6
136.75
T12242
110
20
45
3.74
26
9.0
1.6
16
T12954
Sprocket duplex 5/8"x3/8"...
28
148.7
141.78
T12954
115
20
45
3.94
26
9.0
1.6
16
T12955
Sprocket duplex 5/8"x3/8"...
29
153.7
146.83
T12955
115
20
45
4.28
26
9.0
1.6
16
T12243
Sprocket duplex 5/8"x3/8"...
30
158.8
151.87
T12243
120
20
45
4.50
26
9.0
1.6
16
T12956
Sprocket duplex 5/8"x3/8"...
31
163.8
156.92
T12956
120
20
45
4.87
26
9.0
1.6
16
T12244
Sprocket duplex 5/8"x3/8"...
32
168.9
161.95
T12244
120
20
45
5.10
26
9.0
1.6
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Roller chains duplex DIN 8187
Haberkorn
22.02.2022
Sprockets simplex 5/8"x3/8" (10 B-1)
Haberkorn
19.07.2021
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
22281 - Sprocket sets
norelem
30.05.2024
Sprockets duplex 3/8"x7/32" (06 B-2)
Haberkorn
19.07.2021
Plate wheels duplex 5/8"x3/8" (10 B-2)
Haberkorn
19.07.2021
Sprocket 5/8" x 3/8" - 5/8 x 3/8" aus Stahl, für Rollenkette nach DIN 8187 ...
Ketten Fuchs
22.09.2021
Double sprocket 5/8 x 3/8" - Double sprockets 5/8 x 3/8", suitable for two ...
Ketten Fuchs
22.09.2021
Sprockets duplex 8x3mm (05 B-2)
Haberkorn
19.07.2021
Roller chains standard duplex DIN 8187
Haberkorn
22.02.2022
Double simple sprockets 5/8"x3/8" (2 × 10 B-1)
Haberkorn
19.07.2021
Sprocket 5/8 x 3/8 " - Chain 5/8 x 3/8 ", for roller chains according to DI...
Ketten Fuchs
22.09.2021
Sprockets with hardened teeth duplex 1/2"x5/16" (08 B-2)
Haberkorn
19.07.2021
Sprockets with hardened teeth duplex 5/8"x3/8" (10 B-2)
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表