目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 563.1 - T-Handles, Plastic
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
T-handles
EN 563.1
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/t_handles/gn563_1/175_l652_p.prj},{NB=T-Griffschraube EN 563.1-55-M8-25},{PARTNUMBER=EN 563.1-55-M8-25},{ITEMID=563.1-55-M8-25},{DESCRIPTION=},{L1=55},{D=M8},{L2=25},{H1=33},{H2=21.5},{S=15.0},{DIM02=14x14},{S1=18.000},{DIM05=14},{NDM=8.000},{KDM=6.466},{DIM08=3300},{WEIGHT=0.0330},{R1=252.835},{R2=23.000},{R3=3.000},{R4=6.000},{R5=190.065},{R6=2.000},{D2=10.000},{DIM07=20.000},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
D
Thread
ⁿ/ₐ
L2
[mm]
H1
[mm]
H2
[mm]
S
Square
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Handle EN 563.1-40-M5-1...
EN 563.1-40-M5-16
40
M5
16
30
18.5
13.0
0.0164
84879090
YES
T-Handle EN 563.1-40-M5-2...
EN 563.1-40-M5-20
40
M5
20
30
18.5
13.0
0.0164
84879090
YES
T-Handle EN 563.1-40-M6-2...
EN 563.1-40-M6-20
40
M6
20
30
18.5
13.0
0.0150
84879090
YES
T-Handle EN 563.1-40-M6-2...
EN 563.1-40-M6-25
40
M6
25
30
18.5
13.0
0.0164
84879090
YES
T-Handle EN 563.1-55-M6-2...
EN 563.1-55-M6-20
55
M6
20
33
21.5
15.0
0.0303
84879090
YES
T-Handle EN 563.1-55-M6-2...
EN 563.1-55-M6-25
55
M6
25
33
21.5
15.0
0.0303
84879090
YES
T-Handle EN 563.1-55-M8-2...
EN 563.1-55-M8-20
55
M8
20
33
21.5
15.0
0.0320
84879090
YES
T-Handle EN 563.1-55-M8-2...
EN 563.1-55-M8-25
55
M8
25
33
21.5
15.0
0.0330
84879090
YES
T-Handle EN 563.1-67-M8-2...
EN 563.1-67-M8-20
67
M8
20
37
24.5
16.5
0.0395
84879090
YES
T-Handle EN 563.1-67-M8-2...
EN 563.1-67-M8-25
67
M8
25
37
24.5
16.5
0.0380
84879090
YES
T-Handle EN 563.1-67-M8-3...
EN 563.1-67-M8-30
67
M8
30
37
24.5
16.5
0.0395
84879090
YES
T-Handle EN 563.1-67-M10-...
EN 563.1-67-M10-20
67
M10
20
37
24.5
16.5
0.0395
84879090
YES
T-Handle EN 563.1-67-M10-...
EN 563.1-67-M10-30
67
M10
30
37
24.5
16.5
0.0550
84879090
YES
T-Handle EN 563.1-80-M10-...
EN 563.1-80-M10-20
80
M10
20
41
26.0
20.0
0.0700
YES
T-Handle EN 563.1-80-M10-...
EN 563.1-80-M10-30
80
M10
30
41
26.0
20.0
0.0700
84879090
YES
T-Handle EN 563.1-93-M12-...
EN 563.1-93-M12-30
93
M12
30
45
28.5
21.0
0.0910
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表