Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD models
Login
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
English (United States)
QA Seal Information
Catalog: Cleveland Lineartechnik
Created: 02.04.2019
Special features of the catalog:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
SZP - Dovetail slide with built-in cylinder, pneumatic
Cleveland Lineartechnik
Dovetail Slides
Slides SZH-SZP
Powered by
CAD model selection
{cleveland_lineartechnik/dovetail_slides/slides_szh_szp/szp_dovetail_slide_asmtab.prj},{NB=SZP-11-150-203-50-NR-0-0-0(0)},{TYPE=SZP},{TYP=S},{AF=ZP},{GR=11},{A=150},{B=203},{C=50},{POS=0},{D=50},{MA=NR},{BIT=WB},{BAT=WB},{SZ=0},{B1=152},{F=R 1/4''},{G=34},{K=16},{KG=10.0},{LC=3075},{MX=77.0},{MY=30.0},{MZ=36.0},{PPATH=assemblies/szh_dovetail_slide_asmtpl.prj},{BH=163},{EH=0},{TO=6},{D1H=4xM8},{FH=95},{GH=112},{HH=0},{DH=120},{D2H=4xM8},{TU=12}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
4
5
6
7
8
9
10
LINA
Bill of material
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
D
[mm]
B1
Length of the inner part
[mm]
F
Thread size
[mm]
G
[mm]
K
[mm]
KG
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
SZP-7-100-152-25-NR-0-0-0
Dovetail slide guide
with built-in cylinder, p...
7
100
152
25
50
126
R 1/4''
34
15
5.2
1950
33.0
20.0
24.0
112
0
6
4xM6
52
86
0
74
4xM6
8
SZP-8-100-203-50-NR-0-0-0
Dovetail slide guide
with built-in cylinder, p...
8
100
203
50
50
152
R 1/4''
34
15
6.5
2360
40.0
29.0
35.0
163
0
6
4xM6
52
112
0
74
4xM6
8
SZP-9-100-254-50-NR-0-0-0
Dovetail slide guide
with built-in cylinder, p...
9
100
254
50
50
203
R 1/4''
34
15
8.0
3150
54.0
52.0
63.0
214
0
6
4xM6
52
163
0
74
4xM6
8
SZP-10-100-305-75-NR-0-0-...
Dovetail slide guide
with built-in cylinder, p...
10
100
305
75
50
228
R 1/4''
34
15
8.8
3540
61.0
66.0
79.0
90
265
6
8xM6
52
188
0
74
4xM6
8
SZP-11-150-203-50-NR-0-0-...
Dovetail slide guide
with built-in cylinder, p...
11
150
203
50
50
152
R 1/4''
34
16
10.0
3075
77.0
30.0
36.0
163
0
6
4xM8
95
112
0
120
4xM8
12
SZP-12-150-305-100-NR-0-0...
Dovetail slide guide
with built-in cylinder, p...
12
150
305
100
50
203
R 1/4''
34
16
13.2
4100
103.0
54.0
65.0
90
265
6
8xM8
95
163
0
120
4xM8
12
SZP-13-150-406-100-NR-0-0...
Dovetail slide guide
with built-in cylinder, p...
13
150
406
100
50
304
R 1/4''
34
16
18.0
6150
155.0
123.0
146.0
240
366
6
8xM8
95
90
264
120
8xM8
12
SZP-14-150-406-150-NR-0-0...
Dovetail slide guide
with built-in cylinder, p...
14
150
406
150
50
253
R 1/4''
34
16
16.5
5120
129.0
85.0
101.0
240
366
6
8xM8
95
213
0
120
4xM8
12
SZP-15-200-457-150-NR-0-0...
Dovetail slide guide
with built-in cylinder, p...
15
200
457
150
58
304
R 1/4''
34
16
30.0
8680
275.0
164.0
195.0
240
417
8
8xM10
120
90
264
155
8xM10
8
SZP-16-200-610-200-NR-0-0...
Dovetail slide guide
with built-in cylinder, p...
16
200
610
200
58
406
R 1/4''
34
16
40.0
11595
365.0
290.0
345.0
190
570
8
8xM10
120
190
366
155
8xM10
8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet