您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8047 - System springs for extra-heavy load, can color black
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8047.prj},{NB=SZ 8047.25 x 060 (0B)},{BESTNR=SZ 8047.25 x 060},{DARSTELLUNG=B},{HUBST=0},{DH=25.0},{DD=12.5},{LO=60},{C=1500},{S1=6.400},{F1=1299.000},{S2=6.5},{F2=10000},{X=6.000},{Y=10.800},{ML=6.400},{FN=1949.000},{MF=4.000},{SN=0.000},{WG=0.126},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Sleeve diameter H15
[mm]
DD
Pin diameter h15
[mm]
LO
Unloaded length
[mm]
C
Spring coefficient c± 10%
[N/mm]
S2
long life time smax
[mm]
F2
Force Fmax
[N]
WG
Weight
[kg]
SZ 8047.10 x 020
SZ 8047.10 x 020
10.0
5.0
20
580
2.2
1250
0.007
SZ 8047.10 x 030
SZ 8047.10 x 030
10.0
5.0
30
360
3.5
1250
0.010
SZ 8047.10 x 040
SZ 8047.10 x 040
10.0
5.0
40
260
4.8
1250
0.013
SZ 8047.10 x 050
SZ 8047.10 x 050
10.0
5.0
50
200
6.0
1250
0.016
SZ 8047.13 x 020
SZ 8047.13 x 020
12.5
6.3
20
850
2.4
2000
0.009
SZ 8047.13 x 030
SZ 8047.13 x 030
12.5
6.3
30
590
3.3
2000
0.014
SZ 8047.13 x 040
SZ 8047.13 x 040
12.5
6.3
40
400
5.0
2000
0.019
SZ 8047.13 x 050
SZ 8047.13 x 050
12.5
6.3
50
320
6.0
2000
0.023
SZ 8047.16 x 020
SZ 8047.16 x 020
16.0
8.0
20
1650
2.1
3500
0.020
SZ 8047.16 x 035
SZ 8047.16 x 035
16.0
8.0
35
920
3.8
3500
0.027
SZ 8047.16 x 050
SZ 8047.16 x 050
16.0
8.0
50
580
6.0
3500
0.038
SZ 8047.16 x 075
SZ 8047.16 x 075
16.0
8.0
75
410
8.5
3500
0.060
SZ 8047.16 x 100
SZ 8047.16 x 100
16.0
8.0
100
280
12.5
3500
0.076
SZ 8047.20 x 025
SZ 8047.20 x 025
19.0
10.0
25
2270
2.2
5000
0.028
SZ 8047.20 x 040
SZ 8047.20 x 040
19.0
10.0
40
1160
4.3
5000
0.040
SZ 8047.20 x 050
SZ 8047.20 x 050
19.0
10.0
50
830
6.0
5000
0.054
SZ 8047.20 x 075
SZ 8047.20 x 075
19.0
10.0
75
500
10.0
5000
0.080
SZ 8047.20 x 100
SZ 8047.20 x 100
19.0
10.0
100
360
14.0
5000
0.110
SZ 8047.25 x 030
SZ 8047.25 x 030
25.0
12.5
30
4550
2.2
10000
0.070
SZ 8047.25 x 050
SZ 8047.25 x 050
25.0
12.5
50
2000
5.0
10000
0.103
SZ 8047.25 x 060
SZ 8047.25 x 060
25.0
12.5
60
1500
6.5
10000
0.126
SZ 8047.25 x 075
SZ 8047.25 x 075
25.0
12.5
75
1250
8.0
10000
0.140
SZ 8047.25 x 100
SZ 8047.25 x 100
25.0
12.5
100
900
11.1
10000
0.205
SZ 8047.25 x 125
SZ 8047.25 x 125
25.0
12.5
125
710
14.0
10000
0.257
SZ 8047.32 x 035
SZ 8047.32 x 035
32.0
16.0
35
5360
2.8
15000
0.120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8045 - System spring for extra heavy load
Steinel Normalien
14.05.2024
SZ 8040 - System spring for especially heavy load
Steinel Normalien
14.05.2024
SZ 8049 - System springs for extra-heavy load, can color black, double
Steinel Normalien
14.05.2024
SZ 8580 - Distance and fitting unit SZ 8580
Steinel Normalien
14.05.2024
SZ 8568 - Clamping disc
Steinel Normalien
14.05.2024
SZ 8566 - Thread disc
Steinel Normalien
14.05.2024
SZ 8590 - Elastomer springs polyurethane spring
Steinel Normalien
14.05.2024
SZ 8020 - System spring for medium load
Steinel Normalien
14.05.2024
SZ 8569 - Regrinding disc
Steinel Normalien
14.05.2024
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
ST 7202 - Guide and pillar bearings ST 720. with rectangular flange
Steinel Normalien
14.05.2024
ST 7471 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7171 - Ball cages made of aluminium, with safety ring
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表