您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8040 - System spring for especially heavy load
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8040.prj},{NB=SZ 8040.25 x 127 (0B)},{BESTNR=SZ 8040.25 x 127},{DARSTELLUNG=B},{HUBST=0.0},{DH=25.0},{DD=12.5},{LO=127},{C=76.3},{S1=21.6},{F1=1647},{S2=31.7},{F2=2419},{X=5.6},{Y=4.6},{ML=25.400},{FN=2426.000},{MF=45.000},{SN=2.000},{WG=0.190},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Sleeve diameter H15
[mm]
DD
Pin diameter h15
[mm]
LO
Unloaded length
[mm]
C
Spring coefficient c± 10%
[N/mm]
S1
long life time s1=17%
[mm]
F1
Force
[N]
S2
max. stroke Sn=25%
[mm]
F2
Force
[N]
X
wire cross
ⁿ/ₐ
Y
wire cross
ⁿ/ₐ
WG
Weight
[kg]
SZ 8040.10 x 025
SZ 8040.10 x 025
10.0
5.0
25
36.8
4.3
156
6.2
228
1.9
1.5
0.005
SZ 8040.10 x 032
SZ 8040.10 x 032
10.0
5.0
32
27.9
5.4
152
8.0
223
1.9
1.5
0.006
SZ 8040.10 x 038
SZ 8040.10 x 038
10.0
5.0
38
23.7
6.5
153
9.5
225
1.9
1.5
0.006
SZ 8040.10 x 044
SZ 8040.10 x 044
10.0
5.0
44
19.2
7.5
144
11.0
211
1.9
1.5
0.008
SZ 8040.10 x 051
SZ 8040.10 x 051
10.0
5.0
51
16.5
8.7
143
12.7
210
1.9
1.5
0.009
SZ 8040.10 x 064
SZ 8040.10 x 064
10.0
5.0
64
13.2
10.9
144
16.0
211
1.9
1.5
0.010
SZ 8040.10 x 076
SZ 8040.10 x 076
10.0
5.0
76
10.9
12.9
141
19.0
207
1.9
1.5
0.010
SZ 8040.10 x 305
SZ 8040.10 x 305
10.0
5.0
305
2.6
51.9
135
76.3
198
1.9
1.5
0.060
SZ 8040.13 x 025
SZ 8040.13 x 025
12.5
6.3
25
58.5
4.3
249
6.2
363
2.3
2.2
0.007
SZ 8040.13 x 032
SZ 8040.13 x 032
12.5
6.3
32
43.9
5.4
239
8.0
351
2.3
2.2
0.009
SZ 8040.13 x 038
SZ 8040.13 x 038
12.5
6.3
38
36.0
6.5
233
9.5
342
2.3
2.2
0.010
SZ 8040.13 x 044
SZ 8040.13 x 044
12.5
6.3
44
30.3
7.5
227
11.0
333
2.3
2.2
0.010
SZ 8040.13 x 051
SZ 8040.13 x 051
12.5
6.3
51
26.2
8.7
227
12.7
333
2.3
2.2
0.015
SZ 8040.13 x 064
SZ 8040.13 x 064
12.5
6.3
64
21.2
10.9
231
16.0
339
2.3
2.2
0.020
SZ 8040.13 x 076
SZ 8040.13 x 076
12.5
6.3
76
17.1
12.9
221
19.0
325
2.3
2.2
0.022
SZ 8040.13 x 089
SZ 8040.13 x 089
12.5
6.3
89
14.5
15.1
219
22.2
322
2.3
2.2
0.026
SZ 8040.13 x 102
SZ 8040.13 x 102
12.5
6.3
102
12.5
17.3
217
25.5
319
2.3
2.2
0.030
SZ 8040.13 x 305
SZ 8040.13 x 305
12.5
6.3
305
4.3
51.9
223
76.3
328
2.3
2.2
0.090
SZ 8040.16 x 025
SZ 8040.16 x 025
16.0
8.0
25
118.0
4.3
502
6.2
732
3.2
2.7
0.013
SZ 8040.16 x 032
SZ 8040.16 x 032
16.0
8.0
32
89.0
5.4
484
8.0
712
3.2
2.7
0.017
SZ 8040.16 x 038
SZ 8040.16 x 038
16.0
8.0
38
72.1
6.5
466
9.5
685
3.2
2.7
0.020
SZ 8040.16 x 044
SZ 8040.16 x 044
16.0
8.0
44
60.9
7.5
456
11.0
670
3.2
2.7
0.023
SZ 8040.16 x 051
SZ 8040.16 x 051
16.0
8.0
51
52.3
8.7
453
12.7
664
3.2
2.7
0.030
SZ 8040.16 x 064
SZ 8040.16 x 064
16.0
8.0
64
41.2
10.9
448
16.0
659
3.2
2.7
0.034
SZ 8040.16 x 076
SZ 8040.16 x 076
16.0
8.0
76
34.1
12.9
441
19.0
648
3.2
2.7
0.040
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8030 - System spring for heavy load
Steinel Normalien
14.05.2024
SZ 8045 - System spring for extra heavy load
Steinel Normalien
14.05.2024
SZ 8020 - System spring for medium load
Steinel Normalien
14.05.2024
SZ 8560 - Distance collar
Steinel Normalien
14.05.2024
SZ 8047 - System springs for extra-heavy load, can color black
Steinel Normalien
14.05.2024
SZ 8561 - Disc
Steinel Normalien
14.05.2024
SZ 8010 - System spring, light load
Steinel Normalien
14.05.2024
SZ 8580 - Distance and fitting unit SZ 8580
Steinel Normalien
14.05.2024
ST 7191 - Guide bushes, mini-series
Steinel Normalien
14.05.2024
SZ 8567 - Adapting disc
Steinel Normalien
14.05.2024
SZ 8568 - Clamping disc
Steinel Normalien
14.05.2024
SZ 8005 - System spring for extra light load
Steinel Normalien
14.05.2024
SZ 8114 - System springs, small series, extra heavy load (yellow)
Steinel Normalien
14.05.2024
SZ 8566 - Thread disc
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表